请注意:所有以Pepperl + Fuchs GmbH或Pepperl + Fuchs AG名义发行的产品相关文件,例如证书,合格声明等,同样适用于Pepperl + Fuchs SE。
產品規格摘要:的技術資料
OB31-J-DC1-EF1-N-N-N
Supply |
Rated voltage | 20 ... 28 V DC |
Output |
Output voltage | rated voltage |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2004/108/EC | EN55022 Class B, EN61000-6-1/-2 |
Low voltage | EN60950 |
Explosion protection | |
| Directive 94/9/EC | EN60079-0:2006, IEC60079-5:2007_Ed.3, EN60079-7:2007, EN61241-0:2006, EN61241-1:2004 |
Ambient conditions |
Operating temperature | -20 ... 50 °C (-4 ... 122 °F) |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) |
Mechanical specifications |
Degree of protection | IP66 |
Mass | approx. 40 kg |
Dimensions | 459 mm x 301.5 mm x 226 mm |
Dimensions with wall mount bracket | 489 mm x 412 mm x 255 mm |
Data for application in connection with hazardous areas |
EC-Type Examination Certificate | BVS 07 ATEX E 026 |
| Group, category, type of protection | II 2G Ex eq IIC T4 II 2D Ex tD A21 IP64 T95°C |
International approvals |
IECEx approval | IECEx BVS 08.0024 |
Classifications
System | Classcode |
ECLASS 13.0 | 19209090 |
ECLASS 12.0 | 19209290 |
ECLASS 11.0 | 19209290 |
ECLASS 10.0.1 | 19209290 |
ECLASS 9.0 | 19209290 |
ECLASS 8.0 | 19209290 |
ECLASS 5.1 | 27242392 |
ETIM 9.0 | EC002542 |
ETIM 8.0 | EC002542 |
ETIM 7.0 | EC002542 |
ETIM 6.0 | EC002542 |
ETIM 5.0 | EC002542 |
UNSPSC 12.1 | 39121004 |
Details:
OB31-J-DC1-EF1-N-N-N
Product Documentation:
OB31-J-DC1-EF1-N-N-N
Approvals:
OB31-J-DC1-EF1-N-N-N