Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Single head system |
General specifications | ||
---|---|---|
Sensing range | 80 ... 2000 mm | |
Adjustment range | 120 ... 2000 mm | |
Dead band | 0 ... 80 mm | |
Standard target plate | 100 mm x 100 mm | |
Transducer frequency | approx. 180 kHz | |
Response delay | 65 ms minimum 195 ms factory setting |
|
Indicators/operating means | ||
LED green | solid: Power-on flashing: Standby mode or program function object detected |
|
LED yellow 1 | solid: object in evaluation range flashing: program function |
|
LED yellow 2 | solid: object in detection range flashing: program function |
|
LED red | solid: temperature/program plug not connected flashing: fault or program function object not detected |
|
Temperature/teach-in connector | Temperature compensation , Evaluation range programming , output function setting | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC , ripple 10 %SS | |
Power consumption | ≤ 900 mW | |
Time delay before availability | ≤ 500 ms | |
Interface | ||
Interface type | RS 232, 9600 Bit/s , no parity, 8 data bits, 1 stop bit | |
Input/Output | ||
Synchronization | bi-directional 0 level -UB...+1 V 1 level: +4 V...+UB input impedance: > 12 KOhm synchronization pulse: ≥ 100 µs, synchronization interpulse period: ≥ 2 ms |
|
Synchronization frequency | ||
Common mode operation | max. 30 Hz | |
Multiplex operation | ≤ 30 Hz / n , n = number of sensors , n ≤ 5 |
|
Output | ||
Output type | 1 current output 4 ... 20 mA 1 voltage output 0 ... 10 V |
|
Resolution | evaluation range [mm]/4000, but ≥ 0.35 mm | |
Deviation of the characteristic curve | ≤ 0.2 % of full-scale value | |
Repeat accuracy | ≤ 0.1 % of full-scale value | |
Load impedance | current output: ≤ 500 Ohm voltage output: ≥ 1000 Ohm |
|
Temperature influence | ≤ 2 % from full-scale value (with temperature compensation) ≤ 0.2 %/K (without temperature compensation) |
|
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN IEC 60947-5-2:2020 IEC 60947-5-2:2019 EN 60947-5-7:2003 IEC 60947-5-7:2003 |
|
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | Connector plug M12 x 1 , 5-pin | |
Degree of protection | IP65 | |
Material | ||
Housing | stainless steel (1.4305 / AISI 303) PBT plastic parts |
|
Transducer | epoxy resin/hollow glass sphere mixture; polyurethane foam | |
Mass | 170 g | |
Dimensions | ||
Length | 114 mm | |
Diameter | 30 mm | |
Factory settings | ||
Output | evaluation limit A1: 200 mm evaluation limit A2: 2000 mm rising ramp |
System | Classcode |
---|---|
ECLASS 13.0 | 27272803 |
ECLASS 12.0 | 27272803 |
ECLASS 11.0 | 27272803 |
ECLASS 10.0.1 | 27272803 |
ECLASS 9.0 | 27272803 |
ECLASS 8.0 | 27272803 |
ECLASS 5.1 | 27272803 |
ETIM 9.0 | EC001849 |
ETIM 8.0 | EC001849 |
ETIM 7.0 | EC001849 |
ETIM 6.0 | EC001849 |
ETIM 5.0 | EC001849 |
UNSPSC 12.1 | 41111960 |
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Rugged Collision Protection for Cleaning Robots | ENG | 313 KB |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 404 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 150 KB | |
Manuals | |||
Manual ULTRA2001 | ENG | 1494 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 43 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
EPLAN macro EDZ / EPLAN Makro EDZ | ALL | EDZ | 66 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-2140156-4 / UL-CA-2133660-4 | ALL | 284 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2366C | ALL | 48 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5442 | ALL | 41 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|