Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

VariKont Inductive Sensor with Active Shielding Technology—High Switching Distances in All Installation Situations

2020-05-07

VariKont Inductive Sensor with Active Shielding Technology
Active Shielding Technology keeps the switching distance constant.

Inductive sensors are still the first choice for detecting metallic objects. However, conventional inductive proximity sensors have one thing in common: if the distance to the damping element increases, the sensor becomes more sensitive to the detection object, and the metal surrounding the installation affects the switching distance. Active Shielding Technology from Pepperl+Fuchs solves this very problem. Integrated into the VariKont series for the first time, the new technology enables high switching distances—regardless of the installation conditions. This simplifies equipment design and saves time and money!
 


Sophisticated Technology for More Flexibility

Corner LEDs are visible from any perspective.
Corner LEDs are visible from any perspective.

The installation conditions and surrounding material can influence a proximity sensor’s electromagnetic field. The sensor is pre-damped by the installation, thus changing the switching distance—and with it the measurement result. To compensate for these external factors, Pepperl+Fuchs has developed a new technology and has integrated it into the VariKont series for the first time. Inductive sensors with Active Shielding Technology actively detect the installation situation and maintain a constant switching distance, no matter the installation situation and the surrounding material. They are available in versions with high switching distances of 30 mm for flush mounting and 50 mm for non-flush mounting. Both models are easy to install and allow long distances to the detection object. Their adjustable sensor head is equipped with corner LEDs that are visible from any perspective. This enables status checks to be carried out from every angle, regardless of the installation conditions.


Additional Coil Compensates for Environmental Influences

To keep the switching distances high, an additional coil was integrated into the VariKont and VariKont L2 sensors. As with conventional inductive proximity sensors, the primary coil is responsible for detecting the damping element. Meanwhile, the new secondary coil measures the sensor environment, including the installation conditions and surrounding material. The information obtained is used to ensure direct compensation for environmental influences. This simplifies system planning and optimizes use of mechanical tolerances.


Highlights of the VariKont Sensors with Active Shielding Technology

  • Active Shielding Technology ensures high switching distances, no matter the installation situation
  • More flexibility: Switching distances up to 30 mm flush and 50 mm non-flush for easier equipment design
  • Convenient status monitoring via high visibility corner LEDs

 


e-news

Subscribe to our newsletter and receive regular news and interesting information around the world of automation.

Subscribe
amplify–The Pepperl+Fuchs Magazine

Discover our online magazine! Exciting success stories, application reports, interviews, and regional news are awaiting you.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.