Purging Excellence
Easy Set-up
Global certifications

Bebco EPS® 7500 Series Purge and Pressurization System

Benefits

Highest Quality at the Most Economical Price

Highest Quality at the Most Economical Price

The Bebco EPS 7500 series not only provides purged pressurization—it also continuously monitors enclosure conditions, makes automatic pressure adjustments, and provides an output alarm for reliable protection. Discover this high-end purge and pressurization solution at the most economical price!
Versatile Applications Worldwide

Versatile Applications Worldwide

The new Bebco EPS 7500 series purge and pressurization system was developed based on market and future requirements. It comes with NEC, CEC, ATEX, and IECEx third-party certifications for use in Class I and II, Div. 2 and Zone 2/22 applications. Ensure protection all over the world!
Easy Configuration and Maintenance

Easy Configuration and Maintenance

The large multi-feature touch display enables convenient setup and gives users access to key parameters. Status LEDs, a bar graph for pressure, and pre-set programs simplify operation. Make use of the 7500's easy handling—with no technical expertise needed!
Space-Saving and Flexible Design

Space-Saving and Flexible Design

The 7500 uses universal AC/DC power and is available as both a panel mount and external mount with various accessories. Additionally, all unique features for reliable explosion protection are united in an extremely compact housing. Benefit from fast and easy integration!

 

 

YouTube Videos—7500 Series Simply Explained

With a simple, menu-driven user interface, the 7500 provides flexible programming that is easy to implement and maintain without any extensive technical knowledge. In this YouTube video, our Product Manager Brent Dean demonstrates how to use the settings menu.

Product Manager Brent Dean demonstrates the LEDs on Pepperl+Fuchs’ Bebco EPS 7500 series purge and pressurization system. He discusses what the LEDs indicate and shows how they function during start-up.

In this YouTube video, Product Manager Brent Dean explains how to wire our Type Z / Ex pzc purge and pressurization system. See how to easily connect power to the 7500 purge unit, the enclosure power contact, the manifold, and the alarm contact.

Purge 7500 at a Nutshell

The 7500 series purge and pressurization system is a solution that enables conventional electrical equipment to be used in hazardous areas. Devices that require protection are installed in an enclosure with a pressure that is higher than that of the surrounding hazardous atmosphere. Learn more about the advanced Bebco EPS 7500 series that offers all features in a cost-effective, compact housing in this video …

360°—Discover the 7500 Series

Comparison of 7500 vs. 1000/3000 Purge Systems

Bebco EPS® – The Leaders in Purging Technology®

For more than 20 years, Bebco EPS® purge systems have provided well-proven design and reliable protection to the process automation industry. As the most recognized brand name, Pepperl+Fuchs is the global leader in the purge and pressurization market, continually offering users a safe and economical approach to installing electrical equipment in hazardous locations.

Enviro-Line
Enviro-Line
Enclosure volumes to
250 ft3 (7.08 m3)
3000 Series
3000 Series
Enclosure volumes to
250 ft3 (7.08 m3)
5500 Series
5500 Series
Enclosure volumes to
250 ft3 (7.08 m3)
6000 Series
6000 Series
Enclosure volumes to
250 ft3 (7.08 m3)
6500 Series
6500 Series Purge and Pressurization System
Enclosure volumes to
450 ft3 (12.75 m3)
7500 Series
7500 Series Purge and Pressurization System
Enclosure volumes to
450 ft3 (12.75 m3)

Contact Us

Do you have questions about the 7500 series purge and pressurization system? Do you want to receive more information? We are happy to help! Simply fill out the contact form to send us a message.