Increasing range.
Ensuring stability.
Maximizing uptime.
Optical Data Coupler LS682
The main application field of the LS682 and LS684 optical data couplers is Ethernet-based communication with rack feeders in high-rack warehouses. This video shows how the optical data coupler LS682 is used in Pepperl+Fuchs' European Distribution Center and demonstrates in a few steps the easy alignment and commissioning of the device.
With the LS682 and LS684 optical data couplers, devices can be connected in industrial Ethernet networks such as PROFINET, EtherNet/IP. Telegrams are not stored. This means you can achieve instant data transfer of 100 MBit/s full duplex. The high transfer rate opens up a host of new application areas: e.g., the use of IP-based cameras for monitoring, maintenance and inspection purposes.
The new LS684 complements the LS682 by offering a robust optical data transfer with real-time properties for fieldbuses such as PROFINET IRT and EtherCAT. Equipped with automatic runtime compensation, the LS684 allows constant cycle time for synchronous, jitter-free switching and control operations for both sides of the transmission path – at any distance and any driving dynamics.
In addition, the optical data coupler always monitors the connection across all segments of the data transfer path. If a fault occurs, the fieldbus' redundancy mechanisms can clearly localize and immediately bridge them.
The LS682 optical data coupler is used in high-bay warehouses to transmit process data quickly and completely wear-free. Mounted directly on a stacker crane, the optical data coupler ensures stable data transmission over a distance of up to 300 m at a constant rate of 100 Mbit/s. In this way, the LS682 helps to prevent machine downtime and increase efficiency.
Cameras are frequently used on stacker cranes to initiate shutdown measures in the event of malfunctions. Especially at great heights, the camera image is a great help in assessing the situation. With their protocol-free transfer and high data transmission rate, the LS682 optical data couplers are ideally suited for transferring the video information—providing the basis for remote troubleshooting.
Do you have any question on the optical data coupler LS682?
We're here to help! Simply send us an email or make an appointment to get more information on the LS682.