Select Your Country
Archived Product Version
OBR2000-R3-E2-0,2M-V3-L Laser retroreflective sensor
Key Benefits at a Glance
- Ultra-small housing design
- DuraBeam Laser Sensors - durable and employable like an LED
- 45° cable outlet for maximum mounting freedom under extremely tight space constraints
- Improvement in machine availability with abrasion-resistant, antistatic glass front








Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsRelated Products
Technical data of OBR2000-R3-E2-0,2M-V3-L
Laser retroreflective sensor, ultra-small design with M3 mounting, polarization filter, 2000 mm detection range, PNP output, 200 mm fixed cable with plug M8, 3-pin |
Effective detection range | 0 ... 2 m | ||||||||||||||||||||||
Reflector distance | 40 ... 2000 mm | ||||||||||||||||||||||
Threshold detection range | 2.3 m | ||||||||||||||||||||||
Reference target | H40 reflector | ||||||||||||||||||||||
Light source | laser diode | ||||||||||||||||||||||
Light type | modulated visible red light , 680 nm | ||||||||||||||||||||||
Polarization filter | yes | ||||||||||||||||||||||
Laser nominal ratings | |||||||||||||||||||||||
| |||||||||||||||||||||||
Diameter of the light spot | approx. 35 mm at a distance of 2000 mm | ||||||||||||||||||||||
Opening angle | approx. 0.5 ° | ||||||||||||||||||||||
Optical face | frontal | ||||||||||||||||||||||
Ambient light limit | EN 60947-5-2 : 30000 Lux |
MTTFd | 800 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % |
Operation indicator | LED green, statically lit Power on , short-circuit : LED green flashing (approx. 4 Hz) | |
Function indicator | LED yellow: lights up when receiving the light beam ; flashes when falling short of the operating reserve; OFF when light beam is interrupted |
Operating voltage | UB | 12 ... 24 V |
No-load supply current | I0 | < 10 mA |
Protection class | III |
Switching type | NO contact | |
Signal output | 1 PNP output, short-circuit protected, reverse polarity protected, open collector | |
Switching voltage | max. 30 V DC | |
Switching current | max. 50 mA , resistive load | |
Voltage drop | Ud | ≤ 1.5 V DC |
Switching frequency | f | approx. 2 kHz |
Response time | 250 µs |
Product standard | EN 60947-5-2 | |
Laser safety | EN 60825-1:2007 |
EAC conformity | TR CU 020/2011 | |
UL approval | E87056 , cULus Recognized, Class 2 Power Source | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
FDA approval | IEC 60825-1:2007 Complies with 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 50, dated June 24, 2007 |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -30 ... 70 °C (-22 ... 158 °F) |
Degree of protection | IP67 | ||||||||||
Connection | 200 mm fixed cable with 3-pin, M8 x 1 connector | ||||||||||
Material | |||||||||||
| |||||||||||
Mass | approx. 10 g | ||||||||||
Dimensions | |||||||||||
| |||||||||||
Cable length | 200 mm |