Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Digital Output | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 2 | |
Supply | ||
Connection | Power Rail or terminals 14+, 15- | |
Rated voltage | 20 ... 30 V DC | |
Power consumption | max. 1.7 W at 45 mA output current | |
Input | ||
Connection side | control side | |
Connection | terminals 7, 8 | |
Input current | approx. 3 mA at 24 V DC | |
Signal level | 1-signal: 16 ... 30 V DC 0-signal: 0 ... 5 V DC |
|
Output | ||
Connection side | field side | |
Internal resistor | 272 Ω | |
Current | ≤ 45 mA | |
Voltage | ≥ 11.7 V | |
Open loop voltage | min. 24 V | |
Connection | terminals 1+, 2- or 3- | |
Output current | 45 mA | |
Output signal | These values are valid for the rated operating voltages from 20 ... 30 V DC. | |
Energized/De-energized delay | ≤ 20 ms / ≤ 20 ms | |
Galvanic isolation | ||
Input/Output | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Input/power supply | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Power supply/Output | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Indicators/settings | ||
Display elements | LEDs | |
Labeling | space for labeling at the front | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Electromagnetic compatibility | NE 21:2006 | |
Degree of protection | IEC 60529:2001 | |
Protection against electrical shock | EN 61010-1:2010 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | screw terminals | |
Mass | approx. 150 g | |
Dimensions | 20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) , housing type B2 | |
Height | 119 mm | |
Width | 20 mm | |
Length | 115 mm | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | ZELM 00 ATEX 0024 | |
Marking | II (1)G [Ex ia Ga] IIC II (1)D [Ex ia Da] IIIC I (M1) [Ex ia Ma] I |
|
Output | Ex ia | |
Voltage | 28 V | |
Current | 110 mA | |
Power | 770 mW (linear characteristic) | |
Supply | ||
Maximum safe voltage | 40 V (Attention! The rated voltage can be lower.) | |
Input | ||
Maximum safe voltage | 60 V (Attention! The rated voltage can be lower.) | |
Collective error message | ||
Maximum safe voltage | 40 V (Attention! The rated voltage can be lower.) | |
Certificate | TÜV 02 ATEX 1820 X | |
Marking | II 3G Ex nA IIC T4 Gc | |
Galvanic isolation | ||
Input/Output | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Output/power supply | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010 , EN 60079-26:2007 , EN 50303:2000 | |
International approvals | ||
CSA approval | ||
Control drawing | 116-0304 | |
IECEx approval | ||
IECEx certificate | IECEx TUN 04.0001 | |
IECEx marking | [Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I | |
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210101 |
ECLASS 12.0 | 27210190 |
ECLASS 11.0 | 27210190 |
ECLASS 10.0.1 | 27210190 |
ECLASS 9.0 | 27210190 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27210121 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121008 |
This isolated barrier is used for intrinsic safety applications.
The device supplies power to solenoids, LEDs and audible alarms located in a hazardous area.
It is controlled via logic signals. The inputs have two defined states: 1-Signal = 16 V DC ... 30 V DC, 0-Signal = 0 V DC ... 5 V DC. The current consumption of the input is about 3 mA.
At full load, 11.7 V at 45 mA is available for the hazardous area application.
Product information | Language | File Type | File Size |
---|---|---|---|
Application Guideline Solenoid Drivers | ENG | 734 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 50 KB | |
Functional Safety Manual | ENG | 486 KB | |
Manuals | |||
Manual | ENG | 3685 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2510 KB |
CAE | |||
EPLAN macro EDZ / EPLAN Makro EDZ | ALL | EDZ | 57 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Australia Test Safe | ANZEx 17.3006X | ALL | 6788 KB | |
Canada FM | CoC 3028768C | ALL | 316 KB | |
China SITIIAS CCC Ex Certificate | 2020322316001447 (Singapore) | ALL | 1077 KB | |
DNV Marine | TAA00001WX | ALL | 106 KB | |
Europe TUV Nord ATEX Category 3 G | TÜV 02 ATEX 1820X | ALL | 1397 KB | |
Europe ZELM ATEX Category (1) GD ATEX Category (M1) | ZELM 00 ATEX 0024 | ALL | 1157 KB | |
India PESO (India) CCOE | A/P/HQ/KA/104/5851 (P502033) | ALL | 100 KB | |
Korea KOSHA | 12-AV4BO-0645 | ALL | 850 KB | |
TUV Nord IECEx Certificate of Conformity | IECEx TUN 04.0001 | ALL | LINK | --- |
USA FM | CoC 3028768 | ALL | 296 KB | |
Ukraine SERTIS Ex | SC 21.0646 X | ALL | 12351 KB | |
United Kingdom CML UK-Type Examination Certificate UKEX Category (1) D UKEX Category (1) G UKEX Category (M1) | CML 21UKEX2935 | ALL | 141 KB | |
exida Functional Safety Assessment | P+F 06/09-23 R029 | ALL | 565 KB | |
Control Drawings | ||||
Control drawing CSA / Control drawing CSA | ALL | 108 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
Accessories | ||||||
|
||||||
|
||||||
|