Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Contact Customer Service
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Contact Customer Service

Frequency Converters

Choose your product

Product
558.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


1-channel signal conditioner, 24 V DC supply (Power Rail), Input for 2- or 3-wire sensors, NAMUR sensors or dry contacts, Input frequency 1 mHz ... 10 kHz, Current output 0/4 mA ... 20 mA, Relay contact and transistor output, Start-up override, Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Start-up override, Frequency conversion, Rotation speed monitoring, Pulse dividerpa
482.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


Speed monitoring up to 40 kHz, 1 pre-select value with relay output and LED indicator, 2-, 3-, 4-wire and NAMUR sensors as well as rotary encoder connectable, Start-up delay, Menu driven operation via 4 front keys, Housing width: 40 mm, Rated voltage: 200 ... 230 V AC ; 100 … 130 V AC; 50/60 Hz
20 VDC ... 30 VDC, Relay: 1 changeover contact
NO, NC, COMfa
558.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


1-channel signal conditioner, Universal usage at different power supplies, Input for 2- or 3-wire sensors, NAMUR sensors or dry contacts, Input frequency 1 mHz ... 10 kHz, Current output 0/4 mA ... 20 mA, Relay contact and transistor output, Start-up override, Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Start-up override, Frequency conversion, Rotation speed monitoring, Pulse dividerpa
386.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


1-channel signal conditioner, 24 V DC supply (Power Rail), Dry contact or NAMUR inputs, Input frequency 1 mHz ... 12 kHz, 2 relay contact outputs, Start-up override, Configurable by keypad, Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Start-up override, Rotation speed monitoring, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DC, Field device: NAMUR sensor, Field device [2]: volt-free contactpa

2-channel signal conditioner, 24 V DC supply, PNP/push-pull, dry contacts or NAMUR inputs, Selectable frequency trip values, 2 relay contact outputs, Start-up override, Selectable mode of operation, Without line fault detection, Up to SIL 2 acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 2-channel, Trip relay, Start-up override, Rotation direction monitoring, Rotation speed monitoring, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DC, Field device: NAMUR sensorpa

2-channel signal conditioner, 24 V DC supply (Power Rail), Dry contact or NAMUR inputs, Input frequency 1 mHz ... 1 kHz, Current output 0/4 mA ... 20 mA, Relay contact and transistor output, Start-up override, Configurable by PACTware or keypad, Line fault detection (LFD), Housing width: 40 mm, Number of channels: 2-channel, Trip relay, Start-up override, Frequency conversion, Rotation direction monitoring, Rotation speed monitoring, Synchronization monitoring, Slip monitoringpa
412.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


1-channel signal conditioner, Universal usage at different power supplies, Dry contact or NAMUR inputs, Input frequency 1 mHz ... 12 kHz, 2 relay contact outputs, Start-up override, Configurable by keypad, Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Start-up override, Rotation speed monitoring, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 90 V DC / 48 ... 253 V AC 50 ... 60 Hzpa

1-channel signal conditioner, Universal usage at different power supplies, Input for 2- or 3-wire sensors, NAMUR sensors or dry contacts, Input frequency 1 mHz ... 10 kHz, Current output 0/4 mA ... 20 mA, Relay contact and transistor output, Start-up override, Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511, Housing width: 40 mm, Number of channels: 1-channel, Trip relay, Start-up override, Frequency conversion, Rotation speed monitoring, Pulse dividerpa

2-channel signal conditioner, Universal usage at different power supplies, Dry contact or NAMUR inputs, Input frequency 1 mHz ... 1 kHz, Current output 0/4 mA ... 20 mA, Relay contact and transistor output, Start-up override, Configurable by PACTware or keypad, Line fault detection (LFD), Housing width: 40 mm, Number of channels: 2-channel, Trip relay, Start-up override, Frequency conversion, Rotation direction monitoring, Rotation speed monitoring, Synchronization monitoringpa

Narrow down search result list

Number of channels

Housing width

Input

Output

Functions

Supply

Functional safety related parameters

Ambient temperature (minimum)

Ambient temperature (maximum)

Global approvals

Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.

undefined

We value your privacy!

We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.

Deny all cookies

We value your privacy!

Please select the group of cookies and scripts, that you consent to.

Functional
These cookies are necessary so that you can navigate through the pages and use essential functions (e.g. login).
Analytics
We use these cookies and scripts to measure the visits and clicks on our website in order to constantly improve it.
Marketing
These cookies and similar technologies are used to provide you with personalized and therefore relevant advertising content.