Select Your Country

Go to global website

Archived Product Version

UCC2500-50GK-B26-8MOL Ultrasonic sensor

Key Benefits at a Glance

  • Thread M50
  • PTFE coated transducer
  • Power save mode
  • PWM output
  • Physical LIN interface
  • Serial Interfaces
  • Temperature compensation

Show more

Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of UCC2500-50GK-B26-8MOL

Single head system
Sensing range150 ... 2500 mm
Dead band0 ... 150 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 120 kHz
Operating voltageUBfor UART and PWM operation:
UUART/PWM = 2.5 ... 5 V DC, typical 3.3 V
for LIN operation:
ULIN = 8 ... 18 V DC, typical 12 V
No-load supply currentI0≤ 60 mA at 3.3 V DC
≤ 20 mA at 12 V DC
Quiescent current indication< 3 µA during standby mode at UART- and PWM operation
Power consumptionP0≤ 250 mW in the measurement operating mode
Time delay before availabilitytv≤ 70 ms
Interface typePhysical LIN interface
Transfer rate19.2 kBit/s (8N1)
Cycle time55 ms
Resolution10 mm (corresponding to 1 LSB)
Interface typeUART 3.3V
Transfer rate19.2 kBit/s (8N1)
Cycle time55 ms
Resolution10 mm (corresponding to 1 LSB)
Input typeStandby active
Signal levellow: 0 ... 0.8 V
Output typePWM output (PNP) , not short-circuit protected
Resolutionpulse length 10 µs /cm
Output currentmax. 10 mA
Temperature influence3 % of full-scale value over the entire temperature range
Electromagnetic compatibility
Directive 2014/30/EUEN IEC 60947-5-2:2020 : chapter 8.2.6.2.2, 8.2.6.2.3, 8.2.6.3
The sensor is designed to be supplied by a battery. The sensor signals are further processed in a control unit, which is also responsible for EMC protection.
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typefixed cable with plug
Degree of protectionIP66 / IP67 ( connector excluded )
Material
HousingPBT
Transducerepoxy resin/hollow glass bead mixture; Polyurethane foam, PTFE coated
ConnectorMolex connector 70107-0007
Number of pins8
Cable
LengthL276 mm ± 20 mm
Mass100 g
Dimensions
Height37 mm
Width50 mm
Length50 mm
OutputPWM output (PNP)
Temperature compensation
Address setting 7
Beam widthwide
Scope of delivery2 nuts plastic
General Notes