Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Inductive sensor NJ20+U1+W4

NJ20+U1+W4
  • Comfort series

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NJ20+U1+W4

General specifications
Switching functionNormally open/closed (NO/NC)
Output typeTwo-wire
Rated operating distance20 mm
Installationnon-flush
Output polarityAC
Assured operating distance0 ... 16.2 mm
Actual operating distance18 ... 22 mm typ. 20 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.3
Reduction factor r304 0.85
Output type4-wire
Nominal ratings
Operating voltage20 ... 253 V
Switching frequency0 ... 20 Hz
Hysteresis1 ... 10 typ. 5 %
Voltage drop≤ 5 V
Momentary current
(20 ms, 0.1 Hz)
max. 4 A
Operating current10 ... 500 mA
Off-state current0 ... 2.5 mA typ.
Switching state indicatorLED green: NC
LED red: NO
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
Approvals and certificates
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Mechanical specifications
Core cross sectionup to 2.5 mm2
Housing materialPBT
Sensing facePBT
Degree of protectionIP68
Dimensions
Height40 mm
Width40 mm
Length118 mm
Note1) In the temperature range below 0 °C, permissible operating voltage Ub 80...253 V
Safety fuse ≤ 2 A (quick-blow) according to IEC 60127-2 Sheet 1
Recommendation: after a short circuit, check that the device is functioning correctly.

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NJ20+U1+W4

Product Documentation: NJ20+U1+W4

Language Selection:
Product informationLanguageFile TypeFile Size
Installation conditionsENGPDF210 KB

Design / Simulation: NJ20+U1+W4

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP181 KB

Approvals: NJ20+U1+W4

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA CSA Ordinary Location1007121ALLPDF198 KB
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB
China CQC CCC2024010305676440ALLPDF1075 KB

Associated Products: NJ20+U1+W4

Accessories
21.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Receptacles, M12/M20; plastic versionfa
Modular mounting bracket fa
Pepperl+Fuchs ASi-3 gateway in KE5 housing with play button next to it

Introduce yourself to the ASi KE5 gateway, IIoT, and the basic working principle of the REST API. The AS-Interface gateways featured in the video are the VBG-EP1-KE5-D and VBG-EP1-KE5-DMD models.

Learn how to change your ASi-3 gateway from the legacy type K20 to the KE5 type.

Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

AS-Interface Product Range

Get to know our full range of AS-Interface products.