Product
113.00
USD
Netlist price. Your individual price will be calculated during checkout.
In stock
Item 'NCB5-18GM60-B3B-V1' added to cart!
The product 'NCB5-18GM60-B3B-V1' is now added to your watch list.
The product 'NCB5-18GM60-B3B-V1' is already on your watch list.
Switching function: Normally open/closed (NO/NC) programmable, Output type: AS-Interface, Installation: flush, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 26.5 ... 31.9 V via AS-i bus system, Type of voltage: DC, Ambient temperature: -25 ... 70 °C (-13 ... 158 °F) , Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa
The product 'NCN3-F31-B3B-V1-K' is now added to your watch list.
The product 'NCN3-F31-B3B-V1-K' is already on your watch list.
Valve position detection, Solenoid valve output, Switching function: Normally open/closed (NO/NC) programmable, Output type: AS-Interface, Installation: flush mountable, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 26.5 ... 31.9 V via AS-i bus system, Type of voltage: DC, Rated operating voltage: 26.5 ... 31.6 V from AS-Interface, Connection (system side): 4-pin, M12 x 1 connector, Housing material: PBT, Degree of protection: IP67fa
204.00
USD
Netlist price. Your individual price will be calculated during checkout.
In stock
Item 'NCN3-F31K-B3B-B31' added to cart!
The product 'NCN3-F31K-B3B-B31' is now added to your watch list.
The product 'NCN3-F31K-B3B-B31' is already on your watch list.
Valve position detection, Solenoid valve output, Switching function: Normally open/closed (NO/NC) programmable, Output type: AS-Interface, Installation: flush mountable, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 26.5 ... 31.9 V via AS-i bus system, Type of voltage: DC, Rated operating voltage: 26.5 ... 31.6 V from AS-Interface, Connection (system side): screw terminals, Housing material: PBT, Degree of protection: IP67, Housing: PBTfa
The product 'NBB15-30GM60-B3B-V1' is now added to your watch list.
The product 'NBB15-30GM60-B3B-V1' is already on your watch list.
Switching function: Normally open/closed (NO/NC) programmable, Output type: AS-Interface, Installation: flush, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 26.5 ... 31.9 V via AS-i bus system, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
The product 'NBB8-18GM60-B3-V1' is now added to your watch list.
The product 'NBB8-18GM60-B3-V1' is already on your watch list.
Switching function: Normally open/closed (NO/NC) programmable, Output type: AS-Interface, Installation: flush, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 26.5 ... 31.9 V via AS-i bus system, Connection type: 4-pin, M12 x 1 connector, Housing material: brass, nickel-plated, Degree of protection: IP67fa
The product 'NBB8-18GM60-B3B-V1' is now added to your watch list.
The product 'NBB8-18GM60-B3B-V1' is already on your watch list.
Switching function: Normally open/closed (NO/NC) programmable, Output type: AS-Interface, Installation: flush, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 26.5 ... 31.9 V via AS-i bus system, Connection type: Connector plug M12 x 1 , 4-pin, Housing material: brass, nickel-plated, Degree of protection: IP67fa
The product 'NCN3-F31-B3-V1-K' is now added to your watch list.
The product 'NCN3-F31-B3-V1-K' is already on your watch list.
Valve position detection, Solenoid valve output, Switching function: Normally open/closed (NO/NC) programmable, Output type: AS-Interface, Installation: flush mountable, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 26.5 ... 31.9 V via AS-i bus system, Type of voltage: DC, Rated operating voltage: 26.5 ... 31.6 V from AS-Interface, Connection (system side): 4-pin, M12 x 1 connector, Housing material: PBT, Degree of protection: IP67fa
The product 'NCN3-F31-B3B-V1' is now added to your watch list.
The product 'NCN3-F31-B3B-V1' is already on your watch list.
Valve position detection, Switching function: Normally open/closed (NO/NC) programmable, Output type: AS-Interface, Installation: flush mountable, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 26.5 ... 31.9 V via AS-i bus system, Type of voltage: DC, Rated operating voltage: 26.5 ... 31.6 V from AS-Interface, Connection (system side): 4-pin, M12 x 1 connector, Housing material: PBT, Degree of protection: IP67fa
The product 'NCN3-F31-B3B-V1-V1' is now added to your watch list.
The product 'NCN3-F31-B3B-V1-V1' is already on your watch list.
Valve position detection, Solenoid valve output, Switching function: Normally open/closed (NO/NC) programmable, Output type: AS-Interface, Installation: flush mountable, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 26.5 ... 31.9 V via AS-i bus system, Type of voltage: DC, Rated operating voltage: 26.5 ... 31.6 V from AS-Interface, Connection (system side): 4-pin, M12 x 1 connector, Housing material: PBT, Degree of protection: IP67fa
The product 'NCN8-18GM60-B3B-V1' is now added to your watch list.
The product 'NCN8-18GM60-B3B-V1' is already on your watch list.
Switching function: Normally open/closed (NO/NC) programmable, Output type: AS-Interface, Installation: non-flush, Output type: 2-wire, Thread mold: M18, Construction type: Cylindrical, thread, Series: Cylindrical type, Operating voltage: 26.5 ... 31.9 V via AS-i bus system, Type of voltage: DC, Ambient temperature: -25 ... 70 °C (-13 ... 158 °F) , Connection type: Connector plug M12 x 1 , 4-pin, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67fa