Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Repeaters

Choose your product

Next PageLast Page
Product

506.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


1-channel isolated barrier, 24 V DC supply (Power Rail), Voltage input 0 mV ... ± 50 mV, Voltage output 0 mV ... ± 50 mV, Selectable up/downscale sensor breakage detection, Housing width: 20 mm, Number of channels: 1-channel, Transfer direction: to the control system, Rated voltage: 19 ... 30 V DC, Signal: 1 x -50 ... 50 mV, Signal: 1 x -50 ... 50 mV, Cut-off frequency: 350 Hz (-3 dB)pa
520.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


1-channel isolated barrier, 24 V DC supply (Power Rail), Resistance and RTD input (Pt100, Pt500, Pt1000), Resistance output, Accuracy 0.1 %, Line fault detection (LFD) for Pt100, Housing width 12.5 mm, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Transfer direction: to the control system, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC, Field device: resistance thermometer, Signal: Resistancepa
293.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


1-channel isolated barrier, 24 V DC supply (loop powered), Current input/output 4 mA ... 20 mA, transmitter power supply, Accuracy 0.1 %, Reverse polarity protection, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 1-channel, Transfer direction: to the field / to the control system, Reverse polarity protection, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 5 ... 35 V DC , loop powered, Signal: 1 x 4 ... 20 mApa

1-channel isolated barrier, 24 V DC supply (loop powered), Current input/output 0 mA ... 40 mA, I/P or transmitter power supply, Accuracy 1 %, Reverse polarity protection, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 1-channel, Transfer direction: to the field / to the control system, Reverse polarity protection, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 4 ... 35 V DC , loop powered, Signal: 1 x 0 ... 40 mApa
499.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


2-channel isolated barrier, 24 V DC supply (loop powered), Current input/output 4 mA ... 20 mA, transmitter power supply, Accuracy 0.1 %, Reverse polarity protection, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 2-channel, Transfer direction: to the field / to the control system, Reverse polarity protection, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 5 ... 35 V DC , loop powered, Signal: 2 x 4 ... 20 mApa
457.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


2-channel isolated barrier, 24 V DC supply (loop powered), Current input/output 0 mA ... 40 mA, I/P or transmitter power supply, Accuracy 1 %, Reverse polarity protection, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 2-channel, Transfer direction: to the field / to the control system, Reverse polarity protection, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3, Rated voltage: 4 ... 35 V DC , loop powered, Signal: 2 x 0 ... 40 mApa
419.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


1-channel isolated barrier, 24 V DC supply (loop powered), Current input/output 4 mA ... 20 mA, HART-IP or transmitter power supply, Low voltage drop, Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 1-channel, HART communication, Safety Integrity Level (SIL): SIL 2, Rated voltage: < 30 V DC , loop poweredpa
592.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


1-channel isolated barrier, 24 V DC supply (Power Rail), Voltage input -10 V ... 10 V, Transmission frequency up to 50 kHz, Voltage output -10 V ... 10 V, Housing width: 20 mm, Number of channels: 1-channel, Transfer direction: to the control system, Rated voltage: 20 ... 35 V DC, Signal: 1 x -10 ... 10 V, Signal: 1 x -10 ... 10 V, Cut-off frequency: 50 kHz (-3 dB)pa

1-channel isolated barrier, 24 V DC supply (Power Rail), Voltage input 0 V ... -20 V, Vibration sensor inputs, Voltage/current field supply, Voltage output 0 V ... -20 V, Up to SIL 2 acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 1-channel, Transfer direction: to the control system, Safety Integrity Level (SIL): SIL 2, Rated voltage: 19 ... 30 V DC, Signal: 1 x -20 ... 0 V, Signal: 1 x -20 ... 0 V, Cut-off frequency: 10 kHz (-0,1 dB)
20 kHz (-1 dB)pa

1-channel isolated barrier, 24 V DC supply (Power Rail), Resistance and RTD input (Pt100, Pt500, Pt1000), Resistance output, Accuracy 0.1 %, Line fault detection (LFD) for Pt100, Housing width 12.5 mm, Connection via spring terminals with push-in connection technology, Up to SIL 2 acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Transfer direction: to the control system, Safety Integrity Level (SIL): SIL 2, Rated voltage: 19 ... 30 V DC, Field device: resistance thermometerpa
Next PageLast Page

Narrow down search result list

Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.