Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Industrial Box Thin Client |
Hardware | ||
---|---|---|
Processor | Intel® Apollo Lake N4200 series | |
RAM | 4 GB DDR3L Optional: PC3: 8 GB DDR3L PC4: 8 GB DDR3L |
|
Mass storage | 32 GB eMMC MLC Optional: PC2: additional 128 GB SSD PC3: additional 240 GB SSD PC4: additional 480 GB SSD |
|
Supply | ||
Power supply | Input voltage: 16 ... 28 V DC Input current: max. 2 A - 1 A Input via 2.5 mm power socket (with double insulation from the power supply) |
|
Interface | ||
Interface type | front: 2 x USB 2.0, power button, audio line out Back side: 2 x 1000Base-T Ethernet, 2 x DisplayPort™ 1.2 (supports Ultra HD with 4K at 60 Hz), 1 x DC (DC jack 5.5 x 2.5 mm with lock mechanism), 2 x USB 3.1 (Super Speed) , 1 x RS-232/RS-485 with DB-9 connector |
|
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 EN 55032:2015, AC:2016 EN 55035:2017 |
|
RoHS | ||
Directive 2011/65/EU (RoHS) | EN 50581:2012-09 | |
Software | ||
Operating system | VisuNet RM Shell 5.x (based on Microsoft® Windows® 10 IoT Enterprise 2019 LTSC or 2016 LTSB (x64)) Option TTR: ACP Thin Manager ready Option PC2: Windows 10 IoT LTSB Option: PC3 and PC4: Windows 10 IoT 2019 LTSC |
|
Ambient conditions | ||
Operating temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Relative humidity | ≤ 95 % at 40 °C (non-condensing acc. to EN 60068-2-78) | |
Shock resistance | 40 g (11 ms) when operating | |
Vibration resistance | 3 grms 5 ... 500 Hz |
|
Mechanical specifications | ||
Degree of protection | IP40 | |
Mass | 1.32 kg | |
Dimensions | 216 mm x 130 mm x 47 mm | |
Mounting | Desktop or wall mounting, VESA mount (100 x 100 mm and 75 x 75 mm) and DIN-rail mounting via optional adapter | |
Note | passive cooling , no moving parts Power supply not included. |
|
International approvals | ||
UL approval | Standard (GP): UL Listed for Canada and USA, E223772 (NRAQ, NRAQ7) (Ordinary Locations) Option D2: UL Listed for Canada and USA, E492874 (NRAG, NRAG7) (Hazardous Locations) |
System | Classcode |
---|---|
ECLASS 13.0 | 19209090 |
ECLASS 12.0 | 19209290 |
ECLASS 11.0 | 19209290 |
ECLASS 10.0.1 | 19209290 |
ECLASS 9.0 | 19209290 |
ECLASS 8.0 | 19209290 |
ECLASS 5.1 | 27242392 |
ETIM 9.0 | EC001467 |
ETIM 8.0 | EC001467 |
ETIM 7.0 | EC001467 |
ETIM 6.0 | EC001467 |
ETIM 5.0 | EC001467 |
UNSPSC 12.1 | 43222605 |
The BTC12 is a compact industrial box thin client for use in harsh industrial environments. Its low profile and high operating temperature range offer installation flexibility for automation cabinets, drawers in production, and in control rooms.
An Apollo Lake processor supports modern operator workstation setups with up to two monitors. The DisplayPort interfaces support even sophisticated Ultra HD (4K) screens with 60 Hz.
Like all other Pepperl+Fuchs remote monitors and box thin clients, the standard BTC12N-GP-TS3-DP-N0 is shipped with RM Shell 5, the latest generation of thin client firmware for industrial-grade security and stability.
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada, USA UL cULus Hazardous Location | E492874 (NRAG, NRAG7) | ALL | 440 KB | |
UL Ordinary Location | E223772 (NRAQ, NRAQ7) | ALL | LINK | --- |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
Driver Package Windows 10 LTSC 2019 x64 (BTC12) / Software Tool | 18-34178A | ZIP | 746241 KB |
Driver PackageWindows 10 LTSB 2016 x64 (BTC12) / Software Tool | 18-33870 | ZIP | 711623 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|