Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Slot and Slot Grid Sensors

Choose your product

Next PageLast Page
Product

264.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


Photoelectric slot sensor, aluminum housing, 10 mm slot width, red light, light/dark on, sensitivity adjuster, DC version, PNP output, 3 pin M8 plug, Optimized for the detection of small parts, High switching frequency, Multiple device installation possible, no mutual interference (no cross-talk), Sensitivity adjuster and light-on/dark-on changeover switch as standard features of this series, Visible red lightfa


Photoelectric slot sensor, zinc pressure diecast housing, 121 mm slot width, red light, light/dark on, sensitivity adjuster, DC version, PNP output, 3 pin M8 plug, Optimized for the detection of small parts, High switching frequency, Multiple device installation possible, no mutual interference (no cross-talk), Sensitivity adjuster and light-on/dark-on changeover switch as standard features of this series, Visible red lightfa


Photoelectric slot sensor, aluminum housing, 220 mm slot width, red light, light/dark on, sensitivity adjuster, DC version, PNP output, 3 pin M8 plug, Optimized for the detection of small parts, High switching frequency, Multiple device installation possible, no mutual interference (no cross-talk), Sensitivity adjuster and light-on/dark-on changeover switch as standard features of this series, Visible red lightfa

277.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Photoelectric slot sensor, zinc pressure diecast housing, 30 mm slot width, red light, light/dark on, sensitivity adjuster, DC version, PNP output, 3 pin M8 plug, Optimized for the detection of small parts, High switching frequency, Multiple device installation possible, no mutual interference (no cross-talk), Sensitivity adjuster and light-on/dark-on changeover switch as standard features of this series, Visible red lightfa

277.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


Photoelectric slot sensor, zinc pressure diecast housing, 50 mm slot width, red light, light/dark on, sensitivity adjuster, DC version, PNP output, 3 pin M8 plug, Optimized for the detection of small parts, High switching frequency, Multiple device installation possible, no mutual interference (no cross-talk), Sensitivity adjuster and light-on/dark-on changeover switch as standard features of this series, Visible red lightfa

327.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Photoelectric slot sensor, zinc pressure diecast housing, 80 mm slot width, red light, light/dark on, sensitivity adjuster, DC version, PNP output, 3 pin M8 plug, Optimized for the detection of small parts, High switching frequency, Multiple device installation possible, no mutual interference (no cross-talk), Sensitivity adjuster and light-on/dark-on changeover switch as standard features of this series, Visible red lightfa


Photoelectric slot sensor, aluminum housing, 20 mm slot width, red light, light/dark on, sensitivity adjuster, DC version, PNP output, 3 pin M8 plug, Optimized for the detection of small parts, High switching frequency, Multiple device installation possible, no mutual interference (no cross-talk), Sensitivity adjuster and light-on/dark-on changeover switch as standard features of this series, Visible red lightfa
367.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Photoelectric slot sensor, zinc pressure diecast housing, 121 mm slot width, red light, light/dark on, sensitivity adjuster, DC version, NPN output, 3-pin M8 plug, Optimized for the detection of small parts, High switching frequency, Multiple device installation possible, no mutual interference (no cross-talk), Sensitivity adjuster and light-on/dark-on changeover switch as standard features of this series, Visible red lightfa
277.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


Photoelectric slot sensor, zinc pressure diecast housing, 30 mm slot width, infrared light, light/dark on, sensitivity adjuster, DC version, PNP output, 3 pin M8 plug, Optimized for the detection of small parts, High switching frequency, Multiple device installation possible, no mutual interference (no cross-talk), Sensitivity adjuster and light-on/dark-on changeover switch as standard features of this series, Infrared lightfa
25.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Miniature photoelectric slot sensor for the detection of small parts, L design, fork width 5 mm, infrared light, PNP outputs, fixed cable, Miniature design, Optimized for the detection of small parts, High switching frequency, Simple and fast mounting, Clearly visible LED functional displayfa
Next PageLast Page

Narrow down search result list