The product 'DAD15-8P' is now added to your watch list.
The product 'DAD15-8P' is already on your watch list.
Optical data coupler, 8 bit parallel data transfer, Very large angle of divergence, Can be connected in series, Connection with spring-loaded terminals, Degree of protection IP67fa
The product 'LS682-DA-EN/F1' is now added to your watch list.
The product 'LS682-DA-EN/F1' is already on your watch list.
Optical data coupler for fast Ethernet, 150 m detection range, infrared light, 100 Mbit/s data rate, M12 plug, Independent of Ethernet protocol, TCP/IP, PROFINET, PROFIsafe, EtherCAT, FSoE, EtherNet/IP™, Ethernet POWERLINK etc., Plug connection for fast mounting, No parameterization, Line indicator for signal strengthfa
The product 'LS682-DA-EN/F1/35/146' is now added to your watch list.
The product 'LS682-DA-EN/F1/35/146' is already on your watch list.
Optical data coupler for fast Ethernet, 300 m detection range, infrared light, 100 Mbit/s transfer rate, M12 plug, Independent of Ethernet protocol, TCP/IP, PROFINET, PROFIsafe, EtherCAT, FSoE, EtherNet/IP™, Ethernet POWERLINK etc., Version for low temperature applications, Plug connection for fast mounting, No parameterizationfa
The product 'LS682-DA-EN/F2' is now added to your watch list.
The product 'LS682-DA-EN/F2' is already on your watch list.
Optical data coupler for fast Ethernet, 150 m detection range, red light, 100 Mbit/s data rate, M12 plug, Independent of Ethernet protocol, TCP/IP, PROFINET, PROFIsafe, EtherCAT, FSoE, EtherNet/IP™, Ethernet POWERLINK etc., Plug connection for fast mounting, No parameterization, Line indicator for signal strengthfa
The product 'LS682-DA-EN/F2/35/146' is now added to your watch list.
The product 'LS682-DA-EN/F2/35/146' is already on your watch list.
Optical data coupler for fast Ethernet, 300 m detection range, red light, 100 Mbit/s data rate, M12 plug, Independent of Ethernet protocol, TCP/IP, PROFINET, PROFIsafe, EtherCAT, FSoE, EtherNet/IP™, Ethernet POWERLINK etc., Version for low temperature applications, Plug connection for fast mounting, No parameterizationfa
The product 'LS610-DA-P/F1' is now added to your watch list.
The product 'LS610-DA-P/F1' is already on your watch list.
Optical data coupler for PROFIBUS, 120 m detection range, infrared light, M12 plug, Devices for PROFIBUS, Problem-free light beam interruption due to TVT (Telegram Verification Technology), Plug connection for fast mounting, Simple programming without opening the device, Usable up to detection range 0fa
The product 'LS610-DA-P/F1/146' is now added to your watch list.
The product 'LS610-DA-P/F1/146' is already on your watch list.
Optical data coupler for PROFIBUS, 120 m detection range, infrared light, M12 plug, low temperature version, Devices for PROFIBUS, Version for low temperature applications, Problem-free light beam interruption due to TVT (Telegram Verification Technology), Plug connection for fast mounting, Simple programming without opening the devicefa
The product 'LS610-DA-P/F1/35' is now added to your watch list.
The product 'LS610-DA-P/F1/35' is already on your watch list.
Optical data coupler for PROFIBUS, 240 m detection range, infrared light, M12 plug, Devices for PROFIBUS, Problem-free light beam interruption due to TVT (Telegram Verification Technology), Plug connection for fast mounting, Simple programming without opening the device, Usable up to detection range 0fa
The product 'LS610-DA-P/F2' is now added to your watch list.
The product 'LS610-DA-P/F2' is already on your watch list.
Optical data coupler for PROFIBUS, 120 m detection range, infrared light, M12 plug, Devices for PROFIBUS, Problem-free light beam interruption due to TVT (Telegram Verification Technology), Plug connection for fast mounting, Simple programming without opening the device, Usable up to detection range 0fa
The product 'LS610-DA-P/F2/146' is now added to your watch list.
The product 'LS610-DA-P/F2/146' is already on your watch list.
Optical data coupler for PROFIBUS, 120 m detection range, infrared light, M12 plug, low temperature version, Devices for PROFIBUS, Version for low temperature applications, Problem-free light beam interruption due to TVT (Telegram Verification Technology), Plug connection for fast mounting, Simple programming without opening the devicefa