Providing variety.
Simplifying integration.
Ensuring safety.
SIL 2/PL d Inductive Safety Sensors
The optimized sensor series provides with a variety of housing styles and stainless steel models. Discover the new SIL 2/PL d inductive safety sensors from Pepperl+Fuchs that improve safety of both personnel and machinery in your application!
Inductive safety sensors do not require a specifically coded target and can be used with standard metal actuator heads. Due to the fact that they don’t have a dead band, they can be mounted easily and do not need further adjustment. This saves both time and money. Additionally, the standardized OSSD interface enables noncontact safety sensors to be easily and directly connected to the safety controllers.
With the new inductive safety sensors, users benefit from high performance and flexible implementation of SIL 2/PL d safety systems. With redundant implementation, even SIL 3/PL e can be achieved. High safety values not only simplify integration into the safety loop, they also ensure that regular testing has to be performed less often, which extends operating intervals. Regular test cycles are now a thing of the past.
SIL2/PL d rated inductive safety sensors are used wherever men and machine work together in confined spaces—their compact housing makes them ideal for integration into plants or machines such as Automated Guided Vehicles (AGVs).
The standardized OSSD interface allows the devices to be easily and directly connected to existing safety controllers and IO modules. In production lines, inductive safety sensors can be mounted inside scissor lifts where they reliably detect safe end positions.
As the market leader for electrical functional safety components, Pepperl+Fuchs helps you meet the necessary standards.
Whether you are looking for a SIL 3 rated interface module or a PL e rated sensor, our comprehensive portfolio of more than 700 SIL/PL assessed devices offers you an abundance of options from a single source. This way, we ensure that you always get the best solution for your individual application.
What are the benefits of the new inductive safety sensors in my application? And which versions are best suited for this? We are happy to answer these and other questions. Just send us a message and arrange a personal consultation with one of our experts.