Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive Sensors

Choose your product

Next PageLast Page
Product

110.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Construction type: Cylindrical, flat, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67, Material: PVCfa

110.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Construction type: Cylindrical, flat, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67, Material: PVCfa


Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M5, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67, Material: PVCfa

137.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M5, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67, Material: PVCfa

137.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M5, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67, Threading: M8 x 1fa

63.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Switching function: Normally open (NO), Output type: NPN, Installation: flush, Output polarity: DC, Output type: 3-wire, Construction type: Rectangular, Series: Rectangular type, Operating voltage: 5 ... 30 V DC, Type of voltage: DC, Connection type: flexible leads PVC , 500 mm, Housing material: PA, Degree of protection: IP67fa

63.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Construction type: Rectangular, Series: Rectangular type, Operating voltage: 5 ... 30 V DC, Type of voltage: DC, Connection type: flexible leads PVC , 500 mm, Housing material: PA, Degree of protection: IP67fa

154.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Construction type: Cylindrical, flat, Series: Cylindrical type, Type of voltage: DC, Connection type: fixed cable with plug, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67, Threading: M8 x 1, Material: PURfa


Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output polarity: DC, Output type: 3-wire, Thread mold: M4, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: Stainless steel 1.4305 / AISI 303, Degree of protection: IP67, Material: PURfa

102.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Extended temperature range, Switching function: complementary, Output type: PNP, Installation: flush, Output polarity: DC, Output type: 4-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: cable, Housing material: brass , white bronze coated, Degree of protection: IP65 / IP66 / IP67 / IP68, Material: PVCfa
Next PageLast Page

Narrow down search result list

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.