Select Your Country
KT-LED-96-2R-24VDC Temperature control unit with LED display
Key Benefits at a Glance
- Galvanic isolation
- Polarity reversal protected
- Degree of protection IP65 (front only)


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
Technical data of KT-LED-96-2R-24VDC
Temperature control unit with LED display and 24 VDC supply voltage |
Data storage | 106 storage cycles or 10 years, EEPROM | |
Programming | keypad-driven menu |
Type | 5-digit 7-segment LED display, red | |
Display value | digit height 14.2 mm | |
Display interval | -19999 ... 99999 with suppression of leading zeros | |
Decimal point | 0 to max 1 fractional digit | |
Reset | manually or external |
Fusing | 250 mA/T | |
Operating voltage | UB | 10 ... 30 V DC galvanically isolated |
Power consumption | P0 | max. 2 W |
Input type | measurement for thermoelements B, E, J, K, N, R, S, T | |
Resolution | 0.1 °C (0.1 °F) | |
Compensation (reference junction CJC) | internal or external (programmable) |
Input type | Measurement input for resistance thermometer type Pt100, Pt1000 | |
Resolution | 0.1 °C (0.1 °F) | |
Connection | 2-, 3- and 4-wire connection technology, programmable | |
Current | 800 µA at Pt100 80 µA at Pt1000 |
Input type | Measurement input for resistance measurement | |
Resistor | 0 ... 400 Ω 0 ... 4000 Ω | |
Resolution | 14 Bit | |
Connection | 2-, 3- and 4-wire connection technology, programmable | |
Current | 800 µA at 400 Ω 80 µA at 4000 Ω |
Input type | Millivolt measurement input with automatic zero adjustment | |
Voltage range | 0 ... 100 mV DC -100 ... 100 mV DC | |
Resolution | 14 Bit | |
Input resistance | min. 2 MΩ | |
Measuring frequency | approx. 1 measurement per sec. |
Input type | Digital inputs, Input MPI: Display hold or reset limit value latch Input KEY: Keyboard lock | |||||||
Signal voltage | ||||||||
| ||||||||
Minimum pulse duration | min. 5 ms |
Output type | 2 limit value outputs, relay with floating changeover contact | |
Switching voltage | 250 V AC / 300 V DC | |
Switching current | max. 3 A AC/DC min. 30 mA DC | |
Switch power | 50 W / 2000 VA |
Output type | Auxiliary power output for signal converter/measurement sensor, galvanically isolated | |
Output voltage | 10 V DC ± 3 %, 30 mA, |
Directive conformity | |||||
| |||||
Standard conformity | |||||
|
Ambient temperature | -20 ... 65 °C (-4 ... 149 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | ≤ 75 % (noncondensing) |
Degree of protection | IP65 (front) | |
Mass | approx. 212 g | |
Dimensions | 96 mm x 48 mm x 90.7 mm |