Serviceline Industrial Sensors
Serviceline Explosion Protection

Solenoid Drivers

Choose your product

Product


4-channel signal conditioner, 24 V DC supply (Power Rail), Output 600 mA per channel, Logic inputs, Common safety-oriented disable input, Line fault detection (LFD), Up to SIL 2 acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 4-channel, Safety Integrity Level (SIL): SIL 2, Rated voltage: 20 ... 30 V DC, Type: logic input, Field device: 4 x Valve, Field device [2]: 4 x audible alarm, Field device [3]: 4 x visual alarm, Line fault detection, Current: ≤ 600 mA, Voltage: typ. 23.8 Vpa

1-channel signal conditioner, 24 V DC supply (Power Rail), Output 20.4 mA at 13.5 V DC, 19 V DC ... 30 V DC input, Test pulse immunity, Line fault detection (LFD), Up to SIL 3 acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 1-channel, Conformal coating, Safety Integrity Level (SIL): SIL 3, Rated voltage: 19 ... 30 V DC, Type: logic input, Field device: 1 x Valve, Field device [2]: 1 x audible alarm, Field device [3]: 1 x visual alarm, Fault indication output, Line fault detectionpa

Filter By

Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.