|
| |
Product |
|
|
The product 'KFD0-RO-2' is now added to your watch list.
The product 'KFD0-RO-2' is already on your watch list.
|
2-channel signal conditioner, 24 V DC supply (loop powered), Logic input 15 V DC ... 30 V DC, non-polarized, Relay contact output, Up to SIL 3 acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 2-channel, Safety Integrity Level (SIL): SIL 3, Rated voltage: 15 ... 30 V DC , loop powered, Type: 2 x logic input, Type: 2 x relay (change-over contact)pa |
|
|
|
The product 'KCD0-RSH-1.1D.1' is now added to your watch list.
The product 'KCD0-RSH-1.1D.1' is already on your watch list.
|
1-channel signal conditioner, 24 V DC supply (loop powered), Logic input 19 V DC ... 26.5 V DC, non-polarized, Relay contact output for de-energized to safe function, Test pulse immunity, Up to SIL 3 acc. to IEC/EN 61508, Up to PL e acc. to EN/ISO 13849, Housing width: 12.5 mm, Number of channels: 1-channel, DTS function (de-energized to safe), Safety Integrity Level (SIL): SIL 3, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC loop powered, Type: 1 x logic inputpa |
|
|
|
The product 'KFD0-RSH-1.4S.PS2' is now added to your watch list.
The product 'KFD0-RSH-1.4S.PS2' is already on your watch list.
|
1-channel signal conditioner, 24 V DC supply (loop powered), Logic input 20 V DC ... 26.5 V DC, non-polarized, Fail-safe relay contact output for de-energized and energized to safe function , Test pulse immunity, Up to SIL 3 acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 1-channel, ETS function (energized to safe), DTS function (de-energized to safe), DPS function (dual pole switching), Safety Integrity Level (SIL): SIL 3pa |
|
|
|
The product 'KCD0-RSH-1.1E.1' is now added to your watch list.
The product 'KCD0-RSH-1.1E.1' is already on your watch list.
|
1-channel signal conditioner, 24 V DC supply (loop powered), Logic input 19 V DC ... 26.5 V DC, non-polarized, Relay contact output for energized to safe function , Test pulse immunity, Up to SIL 3 acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, ETS function (energized to safe), Safety Integrity Level (SIL): SIL 3, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC loop powered, Type: 1 x logic input, Type [2]: 1 x test input, Type [3]: field device supplypa |
|
|
|
The product 'KFD2-RSH-1.2D.FL2' is now added to your watch list.
The product 'KFD2-RSH-1.2D.FL2' is already on your watch list.
|
1-channel signal conditioner, 24 V DC supply, Logic input 19 V DC ... 26.4 V DC, Recommended connectable voltage 8 V DC ... 60 V DC, Relay contact output for de-energized to safe function, Line fault transparency (LFT), Diagnostic function, Up to SIL 3 acc. to IEC/EN 61508, Up to PL e acc. to EN/ISO 13849, Housing width: 20 mm, Number of channels: 1-channel, Diagnostics function, Line fault transparency, DTS function (de-energized to safe), Safety Integrity Level (SIL): SIL 3pa |
|
|
|
The product 'KFD2-RSH-1.2D.FL3' is now added to your watch list.
The product 'KFD2-RSH-1.2D.FL3' is already on your watch list.
|
1-channel signal conditioner, 24 V DC supply, Logic input 19 V DC ... 26.4 V DC, Recommended connectable voltage 50 V AC ... 230 V AC, 60 V DC ... 110 V DC, Relay contact output for de-energized to safe function, Line fault transparency (LFT), Diagnostic function, Up to SIL 3 acc. to IEC/EN 61508, Up to PL e acc. to EN/ISO 13849, Housing width: 20 mm, Number of channels: 1-channel, Diagnostics function, Line fault transparency, DTS function (de-energized to safe), Safety Integrity Level (SIL): SIL 3pa |
|
|
|
The product 'KFD2-RSH-1.2D.FL3-Y1' is now added to your watch list.
The product 'KFD2-RSH-1.2D.FL3-Y1' is already on your watch list.
|
1-channel signal conditioner, 24 V DC supply, Logic input 20.5 V DC ... 26.4 V DC, Recommended connectable voltage 50 V AC ... 230 V AC, 60 V DC ... 110 V DC, Relay contact output for de-energized to safe function, Line fault transparency (LFT), Diagnostic function, Up to SIL 3 acc. to IEC/EN 61508, Up to PL e acc. to EN/ISO 13849, Housing width: 20 mm, Number of channels: 1-channel, Diagnostics function, Line fault transparency, DTS function (de-energized to safe), Safety Integrity Level (SIL): SIL 3pa |
|
|
|
The product 'KFD2-RSH-1.2E.L2' is now added to your watch list.
The product 'KFD2-RSH-1.2E.L2' is already on your watch list.
|
1-channel signal conditioner, 24 V DC supply, Logic input 19 V DC ... 26.4 V DC, Recommended connectable voltage 8 V DC ... 60 V DC, Relay contact output for energized to safe function , Line fault transparency (LFT), Diagnostic function, Up to SIL 3 acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 1-channel, Diagnostics function, Line fault transparency, ETS function (energized to safe), Safety Integrity Level (SIL): SIL 3, Systematic capability (SC): SC 3, Rated voltage: 19 ... 26.4 V DCpa |
|
|
|
The product 'KFD2-RSH-1.2E.L3' is now added to your watch list.
The product 'KFD2-RSH-1.2E.L3' is already on your watch list.
|
1-channel signal conditioner, 24 V DC supply, Logic input 19 V DC ... 26.4 V DC, Recommended connectable voltage 50 V AC ... 230 V AC, 60 V DC ... 110 V DC, Relay contact output for energized to safe function , Line fault transparency (LFT), Diagnostic function, Up to SIL 3 acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 1-channel, Diagnostics function, Line fault transparency, ETS function (energized to safe), Safety Integrity Level (SIL): SIL 3, Systematic capability (SC): SC 3pa |
|
|
|
The product 'KFD2-RSH-1.2E.L3-Y1' is now added to your watch list.
The product 'KFD2-RSH-1.2E.L3-Y1' is already on your watch list.
|
1-channel signal conditioner, 24 V DC supply, Logic input 20.5 V DC ... 26.4 V DC, Recommended connectable voltage 50 V AC ... 230 V AC, 60 V DC ... 110 V DC, Relay contact output for energized to safe function , Line fault transparency (LFT), Diagnostic function, Up to SIL 3 acc. to IEC/EN 61508, Housing width: 20 mm, Number of channels: 1-channel, Diagnostics function, Line fault transparency, ETS function (energized to safe), Safety Integrity Level (SIL): SIL 3, Systematic capability (SC): SC 3pa |
|
|
| |