Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Analog output | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 2 | |
Supply | ||
Connection | Power Rail or terminals 7+, 8- | |
Rated voltage | 20 ... 35 V DC | |
Ripple | within the supply tolerance | |
Rated current | ≤ 50 mA | |
Power dissipation | 1.2 W | |
Input | ||
Connection side | control side | |
Connection | terminals 9+, 10-, 11+ | |
Voltage drop | approx. 4 V at 20 mA | |
Limit | Input current: approx. ≤40 mA ; input voltage: ≤ 35 V | |
Transmission range | 0 ... 20 mA | |
Voltage | ≤ 4 V at 20 mA | |
Output | ||
Connection side | field side | |
Connection | terminals 1+, 2- | |
Voltage | 17 V at 20 mA | |
Current | 0 ... 20 mA | |
Load | max. 850 Ω | |
Transfer characteristics | ||
Accuracy | 0.1 % | |
Deviation | ||
After calibration | ≤ ± 0.1 % incl. non-linearity and hysteresis at 20 °C (68 °F) | |
Influence of ambient temperature | ≤ ± 0.01 % | |
Rise time | < 10 ms | |
Galvanic isolation | ||
Input/Output | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Input/power supply | functional insulation, rated insulation voltage 50 V AC | |
Output/power supply | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Indicators/settings | ||
Display elements | LED | |
Labeling | space for labeling at the front | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Insulation coordination | EN 50178 | |
Galvanic isolation | EN 50178 | |
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | screw terminals | |
Mass | approx. 100 g | |
Dimensions | 20 x 107 x 115 mm (0.8 x 4.2 x 4.5 inch) (W x H x D) , housing type B1 | |
Height | 107 mm | |
Width | 20 mm | |
Depth | 115 mm | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
Data for application in connection with hazardous areas | ||
Certificate | TÜV 99 ATEX 1499 X | |
Marking | II 3G Ex nA II T4 | |
Directive conformity | ||
Directive 2014/34/EU | EN IEC 60079-0:2018+AC:2020 , EN 60079-15:2010 | |
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210120 |
ECLASS 12.0 | 27210120 |
ECLASS 11.0 | 27210120 |
ECLASS 10.0.1 | 27210120 |
ECLASS 9.0 | 27210120 |
ECLASS 8.0 | 27210120 |
ECLASS 5.1 | 27210120 |
ETIM 9.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 6.0 | EC002653 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
This signal conditioner provides the isolation for non-intrinsically safe applications.
The device drives a current signal from the control side to I/P converters, electrical valves and positioners.
The max. voltage drop at the input is 4 V DC, allowing for the connection of several KFD2-CD-1.32 repeaters due to the low voltage drop in order to maintain multiple galvanically isolated outputs (signal duplication).
The open circuit voltage is 24 V DC within the allowable supply voltage range. The maximum load that can be applied is 850 Ω.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 47 KB | |
Manuals | |||
System Manual | ENG | 3694 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 105 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada UL cUL | E106378 cUL (QUZW7) | ALL | LINK | --- |
Europe TUV Nord ATEX Category 3 G | TÜV 99 ATEX 1499X | ALL | 1999 KB | |
USA UL | E106378 UL (QUZW) | ALL | LINK | --- |
exida Functional Safety Assessment | P+F 03/10-12 R014 | ALL | 302 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0050C | ALL | 468 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
Accessories | ||||||
|
||||||
|