NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally closed (NC) | |
Output type | NAMUR | |
Slot width | 10 mm | |
Depth of immersion (lateral) | 13.5 ... 16.5 mm , typ. 15 mm | |
Output type | 2-wire | |
Nominal ratings | ||
Nominal voltage | 8.2 V (Ri approx. 1 kΩ) | |
Operating voltage | 5 ... 25 V | |
Switching frequency | 0 ... 1000 Hz | |
Hysteresis | 0.1 ... 0.5 mm | |
Current consumption | ||
Measuring plate not detected | ≥ 3 mA at nominal voltage | |
Measuring plate detected | ≤ 1 mA at nominal voltage | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 2 | |
MTTFd | 11460 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Compliance with standards and directives | ||
Standard conformity | ||
NAMUR | EN 60947-5-6:2000 IEC 60947-5-6:1999 |
|
Standards | EN IEC 60947-5-2 | |
Approvals and certificates | ||
IECEx approval | ||
Equipment protection level Ga | IECEx PTB 11.0091X | |
Equipment protection level Gb | IECEx PTB 11.0091X | |
Equipment protection level Da | IECEx PTB 11.0091X | |
Equipment protection level Mb | IECEx PTB 11.0091X | |
ATEX approval | ||
Equipment protection level Ga | PTB 99 ATEX 2219 X | |
Equipment protection level Gb | PTB 99 ATEX 2219 X | |
Equipment protection level Da | PTB 99 ATEX 2219 X | |
UL approval | cULus Listed, General Purpose | |
Ordinary Location | E87056 | |
Hazardous Location | E501628 | |
Control drawing | 116-0453 | |
CCC approval | ||
Hazardous Location | 2020322315002306 | |
NEPSI approval | ||
NEPSI certificate | GYJ16.1391X | |
KCC approval | ||
Hazardous Location | 13-AV4BO-0353X | |
Marine approval | DNVGL TAA00001A5 | |
Ambient conditions | ||
Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) | |
Mechanical specifications | ||
Connection type | cable | |
Housing material | PBT | |
Degree of protection | IP67 | |
Cable | ||
Cable diameter | 6 mm ± 0.2 mm | |
Bending radius | > 10 x cable diameter | |
Material | PVC | |
Core cross section | 0.75 mm2 | |
Length | 2 m | |
Tightening torque, fastening screws | 3 Nm | |
Dimensions | ||
Height | 45 mm | |
Width | 55 mm | |
Length | 44 mm | |
General information | ||
Use in the hazardous area | see instruction manuals |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 186 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 128 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
EPLAN macro EDZ / EPLAN Makro EDZ | ALL | EDZ | 62 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
- DNV Marine | TAA00001A5 Rev. No: 4 | ALL | 164 KB | |
Canada USA UL Hazardous Location | E501628:1:3 | ALL | 412 KB | |
Canada USA UL Ordinary Location | UL-US-2140244-0 / UL-CA-2133726-0 | ALL | 547 KB | |
China SITIIAS CCC Ex Certificate | 2020322315002306 (Bintan) | ALL | 2146 KB | |
EU PTB ATEX ia 2G, 1G, 1D s. certificate | PTB 99 ATEX 2219 X | ALL | 7738 KB | |
KR KOSHA Ex ia | 13-AV4BO-0352X/0353X | ALL | 2679 KB | |
Pepperl+Fuchs Declaration of Conformity Functional Safety | PF21CERT6455 | ALL | 2555 KB | |
United Kingdom CML UKEX Category I M2 UKEX Category II 2 G UKEX Category II 1 D UKEX Category II 1 G | CML 21UKEX2893X | ALL | 350 KB | |
Worldwide PTB IECEx ia | IECEx PTB 11.0091X | ALL | LINK | --- |
Control Drawings | ||||
Control drawing UL / Control drawing UL | ALL | 168 KB | ||
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-5053B | ALL | 1326 KB | |
UK Declaration of Conformity (P+F) | TDOC-6457_ENG | ENG | 1320 KB |