Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Industrial Monitors+HMI Solutions

VisuNet from Pepperl+Fuchs—Industrial Human Machine Interfaces for Process Automation

From shock and vibration resistance to Good Manufacturing Practice (GMP) cleanability standards, Pepperl+Fuchs offers HMI solutions to meet varying process industry requirements. The VisuNet HMI family includes a wide selection of rugged industrial monitors, industrial box thin clients and box PCs, thin client software, and peripheral devices.

VisuNet operator workstations and monitoring systems are relied on around the world in oil and gas exploration, refineries, chemical and pharmaceutical production facilities. HMIs for industrial applications like these are subjected to moisture, extreme temperature shifts, and the use and abuse of 24/7 operation. To ensure absolute reliability, VisuNet systems are built with industrial-grade components and optimized for extended use in harsh conditions.     


VisuNet Portfolio

No matter if you want to connect to a PLC, run a local application on an industrial PC in the hazardous area, or you want to connect to a host system in the safe area: Pepperl+Fuchs provides a fitting solution. Choose a product from our VisuNet portfolio according to your individual needs.


Global Certifications, Global Support

Every VisuNet operator workstation is built on decades of explosion protection expertise. Operator workstations and components are designed and certified for global use in ATEX/IECEx Zone 1/21, Zone 2/22, and NEC Division 1 / Division 2 hazardous locations. Products are also available for use in non-Ex industrial environments.

VisuNet operator interfaces are certified for global use, so it is only fitting that Pepperl+Fuchs offers global support. No matter where in the world you may be, Pepperl+Fuchs offers service and support through a comprehensive network of offices and affiliates.    

Complete Solutions

Pepperl+Fuchs offers complete, single-source HMI solutions—not just individual panel PCs and monitors. A range of housings, mounting options, and peripherals are available, including pedestals, wall-mount options, keyboards, barcode readers, and complete harmonized software that can monitor and manage all Pepperl+Fuchs thin client devices.

Customized for You   

No two applications are alike. For requirements that go beyond the standard portfolio, Pepperl+Fuchs offers custom engineered solutions. Whether it is a special mounting solution, an additional RFID reader, or a fully certified dual-monitor system, Pepperl+Fuchs global Solution Engineering Center (SECs) can offer a solution.   


Update Service

As a user of the Pepperl+Fuchs thin client software, benefit from our new service.

Subscribe

Let us inform you as soon as a new software update is available!

VisuNet FLX Platform

Discover the new VisuNet FLX platform for highly flexible operator workstations and monitoring systems.