Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product BT65X
Not available for purchase
Not available for purchase

Activator BT65X

BT65X
  • Suitable for right and left rotating drives
  • Action reversed (end position undamped)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  BT65X

Product Description
Activator for F31 series
General specifications
Ring diametermax. 65 mm
Spring ring heightmax. 6 mm
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Mechanical specifications
Shaft diameter< 55 mm
Shaft height20 mm and 30 mm
Mounting hole pattern30 x 80 mm
Material
HousingMounting component: PA
Function component: Stainless steel 1.4305 / AISI 303
Spacer diskPA (1 unit, 10 mm strong)
Stopper capPBT (1 unit black)
Identification stopperPP (2 units yellow, 2 units black)
Mounting screwfor activator: 1.4305 / AISI 303 (1 piece M6 x 25)
for sensors - F31: 1.4305 / AISI 303 (4 pieces M5 x 16) (2 pieces M5 x 12)
Mass55 g

Classifications

SystemClasscode
ECLASS 13.027274002
ECLASS 12.027274002
ECLASS 11.027270103
ECLASS 10.0.127270103
ECLASS 9.027270103
ECLASS 8.027270191
ECLASS 5.127270191
ETIM 9.0EC001487
ETIM 8.0EC001487
ETIM 7.0EC001487
ETIM 6.0EC001487
ETIM 5.0EC003015
UNSPSC 12.131251509

Details: BT65X

Design / Simulation: BT65X

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP911 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: BT65X

Accessory of

155.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Valve position detection, Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush mountable, Output polarity: DC, Output type: 3-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection (system side): 4-pin, M12 x 1 connector, Housing material: PBT, Degree of protection: IP67fa
Extended temperature range, Solenoid valve output, Suitable for 2:1 technology, Switching function: 2 x normally closed (NC), Output type: NAMUR, Installation: flush mountable, Output type: 2-wire, Construction type: Dual sensor, Series: Dual sensor, Suitable for 2:1 technology, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx TUN 17.0021X, Equipment protection level Gb: IECEx TUN 17.0021X, Equipment protection level Da: IECEx TUN 17.0021Xfa
Extended temperature range, Valve position detection, Suitable for 2:1 technology, Switching function: 2 x normally closed (NC), Output type: NAMUR, Installation: flush mountable, Output type: 2-wire, Construction type: Dual sensor, Series: Dual sensor, Suitable for 2:1 technology, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx TUN 17.0021X, Equipment protection level Gb: IECEx TUN 17.0021X, Equipment protection level Da: IECEx TUN 17.0021Xfa
Extended temperature range, Valve position detection, Suitable for 2:1 technology, Switching function: 2 x normally closed (NC), Output type: NAMUR, Installation: flush mountable, Output type: 2-wire, Construction type: Dual sensor, Series: Dual sensor, Suitable for 2:1 technology, Safety Integrity Level (SIL): SIL 2, Type of voltage: DC, Equipment protection level Ga: IECEx TUN 17.0021X, Equipment protection level Gb: IECEx TUN 17.0021X, Equipment protection level Da: IECEx TUN 17.0021Xfa
Valve position detection, Solenoid valve output, Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush mountable, Output polarity: DC, Output type: 4-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection (system side): Cage tension spring terminals, Housing material: PBT, Degree of protection: IP67fa
Valve position detection, Solenoid valve output, Switching function: 2 x normally open (NO), Output type: Two-wire, Installation: flush mountable, Output polarity: DC, Output type: 4-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 6 ... 60 V DC, Type of voltage: DC, Connection (system side): PVC cable 5 m, Housing material: PBT, Degree of protection: IP67fa
Valve position detection, Switching function: 2 x normally open (NO), Output type: Two-wire, Installation: flush mountable, Output polarity: DC, Output type: 4-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 6 ... 60 V DC, Type of voltage: DC, Connection (system side): Cage tension spring terminals, Housing material: PBT, Degree of protection: IP67fa
Valve position detection, Solenoid valve output, Switching function: 2 x normally open (NO), Output type: Two-wire, Installation: flush mountable, Output polarity: DC, Output type: 4-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 6 ... 60 V DC, Type of voltage: DC, Connection (system side): Cage tension spring terminals, Housing material: PBT, Degree of protection: IP67fa
Valve position detection, Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush mountable, Output polarity: DC, Output type: 3-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: fixed cable with plug, Housing material: PBT, Degree of protection: IP67, Threading: M12 x 1, Material: PVCfa
Valve position detection, Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush mountable, Output polarity: DC, Output type: 3-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection (system side): PVC cable 5 m, Housing material: PBT, Degree of protection: IP67fa
Switching function: 2 x normally open (NO), Installation: flush mountable, Output polarity: AC/DC, Output type: 4-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 20 ... 253 V AC/DC, Connection type: cable PVC , 5 m, Housing material: PBT, Degree of protection: IP67fa
Valve position detection, Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush mountable, Output polarity: DC, Output type: 4-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection (system side): Cage tension spring terminals, Housing material: PBT, Degree of protection: IP67fa
190.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Valve position detection, Solenoid valve output, Switching function: 2 x normally open (NO), Output type: PNP, Installation: flush mountable, Output polarity: DC, Output type: 4-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection (system side): Cage tension spring terminals, Housing material: PBT, Degree of protection: IP67fa
Valve position detection, Solenoid valve output, Switching function: Normally open/closed (NO/NC) programmable, Output type: AS-Interface, Installation: flush mountable, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 26.5 ... 31.9 V via AS-i bus system, Type of voltage: DC, Rated operating voltage: 26.5 ... 31.6 V from AS-Interface, Connection (system side): 4-pin, M12 x 1 connector, Housing material: PBT, Degree of protection: IP67fa
Valve position detection, Switching function: 2 x normally open (NO), Output type: Two-wire, Installation: flush mountable, Output polarity: DC, Output type: 4-wire, Construction type: Dual sensor, Series: Dual sensor, Operating voltage: 6 ... 60 V DC, Type of voltage: DC, Connection (system side): PVC cable 5 m, Housing material: PBT, Degree of protection: IP67fa