Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
UHF read/write head, for IDENTControl, Europe, the Middle East, and Africa |
General specifications | ||
---|---|---|
Operating frequency | 865 MHz … 868 MHz: EU, Oman, South Africa, Turkey 865 MHz … 867 MHz: India 866 MHz … 867.6 MHz: Russia Transmission licenses for other countries on request |
|
Emitted power | 20 mW ... 200 mW ERP, adjustable | |
Indicators/operating means | ||
LED green | Power on | |
LED yellow | Read/write operation successful | |
LED blue | Transmission mode | |
Electrical specifications | ||
Power consumption | ≤ 7 W | |
Supply | from the IDENTControl | |
Compliance with standards and directives | ||
Directive conformity | ||
R&TTE Directive 1995/5/EC | EN 301489-1 V1.9.2:2011 EN 301489-3 V1.4.1:2003 EN 302208-2 V1.4.1:2012 EN 60950-1:2006/A1:2010 EN 50364:2010 |
|
Standard conformity | ||
Degree of protection | EN 60529:2000 | |
Approvals and certificates | ||
Radio approval | EU: PF13CERT2611 India: ETA-103/2016-RLO(SR)/2442 Oman: TRA/TA-R/1745/14 South Africa: TA-2016/3103 |
|
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) (Operation with nontransmission periods, adjustable) -25 ... 50 °C (-13 ... 122 °F) (Continuous transmission mode) |
|
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | connector M12 x 1 | |
Material | ||
Housing | PA 6 | |
Base | diecast aluminum | |
Mass | approx. 800 g | |
Dimensions | ||
Height | 50 mm | |
Width | 100 mm | |
Length | 100 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27280401 |
ECLASS 12.0 | 27280401 |
ECLASS 11.0 | 27280401 |
ECLASS 10.0.1 | 27280401 |
ECLASS 9.0 | 27280401 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002998 |
ETIM 8.0 | EC002998 |
ETIM 7.0 | EC002998 |
ETIM 6.0 | EC002998 |
ETIM 5.0 | EC002998 |
UNSPSC 12.1 | 43211710 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Brief Instructions - IUH-F190-V1* | ENG | 1810 KB | |
Manuals | |||
Manual IUH-F190-V1-* | ENG | 4328 KB | |
Manual Read / Write Ranges and Passing Speeds RFID | ENG | 3640 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 4989 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
India Radio Approval | ETA-103/2016-RLO(SR)/2442 | ALL | 153 KB | |
Radio Approval | Oman TRA/TA-R/1745/14 | ALL | 549 KB | |
South Africa Radio Approval | TA-2016/3103 | ALL | 256 KB | |
Declaration of Conformity | ||||
Simplified EU Declaration of Conformity / Vereinfachte EU-Konformitätserklärung | ALL | 61 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|