Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Cable connector, NAMUR V1-G-N4-50M-PUR

V1-G-N4-50M-PUR
  • Suitable for NAMUR technology
  • Degree of protection IP68 / IP69
  • Specific design protects against loosening and inaccurate installation

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V1-G-N4-50M-PUR

Product Description
Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable blue, NAMUR
General specifications
Connector 1
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins4
CodingA-coded
Connector 2
Connectioncable end
Electrical specifications
Operating voltagemax. 250 V AC/DC
Operating current4 A
Resistance per unit lengthmax. 0.057 Ω/m
Capacitance per unit length109 nF/km
Inductance per unit length0.49 mH/km
Conformity
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
Ambient conditions
Ambient temperature
Plug connector-40 ... 90 °C (-40 ... 194 °F)
Cable, fixed-30 ... 80 °C (-22 ... 176 °F)
Cable, flexing-10 ... 80 °C (14 ... 176 °F)
Pollution degree3
Mechanical specifications
Plug connector
Tightening torque0.6 Nm
Loosening protectionavailable
Tool installationstraight knurling and hexagon nut SW = 14 mm
Mating cyclesmin. 100
Degree of protectionIP68 / IP69
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 6
Sheath diameter4.8 mm
Bending radius> 15 x cable diameter, moving
> 10 x cable diameter, fixed
Sheath colorblue (similar to RAL 5015)
Number of cores4
Core cross section0.34 mm2
Cores colorCore 1: brown
Core 2: white
Core 3: blue
Core 4: black
Core construction42 x 0.1 mm ∅
Length50 m
Cable codeLi FY 11Y 4 x 0.34
Mass1565 g
Material
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
SealFKM
Contact surfacegold plated (Au)
FlammabilityV-2
Cable
SheathingPUR based on polyether
Core insulationPVC
FlammabilityHB

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V1-G-N4-50M-PUR

Design / Simulation: V1-G-N4-50M-PUR

Language Selection:
CADLanguageFile TypeFile Size
CAD Portal / CAD PortalALLLINK---
CAD-files 3-D / CAD-Dateien 3-DALLSTP5204 KB

Approvals: V1-G-N4-50M-PUR

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3277AALLPDF284 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5874ALLPDF216 KB

Associated Products: V1-G-N4-50M-PUR

Accessories
85.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

torque screwdriver (0.6 Nm)fa
77.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

plug-in cap M12fa
Label holderfa
Label platefa
Modular universal holder for M12 connectorsfa
Unlocking protector for M12 connectorfa
Marking rings for M12 connectors, various colorsfa