Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Connection cable V1-WV4A-5M-PP-H1-V1-WV4A

V1-WV4A-5M-PP-H1-V1-WV4A
  • Suitable for applications involving contact with products in the food and beverage industry
  • Certified by ECOLAB
  • Resistant to all common acid and alkaline cleaning products and disinfectants
  • Degree of protection IP67 / IP68 / IP69
  • Suitable for drag chains
  • Halogen-free (PVC-free)
  • Materials used compliant with FDA
  • Hygenic design in accordance with EHEDG

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V1-WV4A-5M-PP-H1-V1-WV4A

Product Description
Cordset, M12 to M12, V4A stainless steel, hygienic design, 4-pin, PP cable
General specifications
Number of pins4
Connection 1socket
Construction type 1right angle
Threading 1M12
Connection 2Male connector
Construction type 2right angle
Threading 2M12
Electrical specifications
Operating voltagemax. 250 V AC/DC
Operating currentmax. 4 A
Compliance with standards and directives
Standard conformity
Degree of protectionEN 60529
StandardsIEC 61076-2-101
Halogen-freeIEC 60754-1
Temperature resistanceDIN EN 60811-1-4
MaterialFDA-compliant in accordance with FDA 21 CFR 177.2600
Ambient conditions
Ambient temperaturecable, flexing: -25 ... 105 °C (-13 ... 221 °F)
cable, fixed: -40 ... 105 °C (-40 ... 221 °F)
Pollution degree3
Mechanical specifications
Contact elementsspring-loaded contact socket
Pin diameter1 mm
Degree of protectionIP67 / IP68 / IP69
Material
ContactsCuSn
Contact surfaceNi/Au
BodyPP
CablePP-EPDM
Slotted nutstainless steel V4A
SealFKM
Core insulationPP
Temperature resistanceCold bending-resistant and cold impact-resistant up to -40 °C (-40 °F)
Cableextra-fine wire, flexible
Sheath diameter∅ 4.7 mm
Bending radius> 10 x cable diameter, moving
> 5 x cable diameter, fixed
Colorgrey
Cores4 x 0.34 mm2
Conductor construction42 x 0.1 mm ∅
Length5 m
Drag chain suitability
Drag chain cyclesmin. 4000000
Motion velocitymax. 3 m/s
Traverse distance10 m
Accelerationmax. 10 m/s2
Torsion cyclesmin. 4000000
Torsional stress± 270 °/m
Tightening torque, cable gland0.4 ... 0.6 Nm
Mating cyclesmin. 100

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V1-WV4A-5M-PP-H1-V1-WV4A

Informative Literature: V1-WV4A-5M-PP-H1-V1-WV4A

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Connectivity for the food IndustryENGPDF191 KB

Approvals: V1-WV4A-5M-PP-H1-V1-WV4A

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
EU Ecolab Cleaning and disinfection substances Material ResistanceECOLABALLPDF828 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3279AALLPDF284 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5876ALLPDF217 KB

Associated Products: V1-WV4A-5M-PP-H1-V1-WV4A

Accessories
 

Contact Us

torque screwdriver (0.6 Nm)fa
Plug-in attachment for M12 with hex stainless steel knurled nutfa