Quantity
Free Shipping
Purchase on Account
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
PS3500 power supply module - 24 V DC/15 A |
Interface | ||
---|---|---|
Type | diagnostic bus: RS 485 | |
Input | ||
Input current | max 6.5 A | |
Voltage range | 90 ... 250 V AC, 44 ... 66 Hz; 90 ... 300 V DC | |
Inrush current | < 50 A peak for 50 µs | |
Output | ||
Rated voltage | 24 V DC | |
Voltage | 24 V DC ± 1 % (22.5 ... 30 V DC adjustable) |
|
Current | 15 A | |
Ripple | 35 mV rms (< 100 mV pp) | |
Fault signal | relay 50 V DC @ 0.6A 30 V DC @ 2A |
|
Response time | min. hold-up time: ≥ 25 ms at nominal input voltage and output load | |
Short-circuit current | max. 20 A | |
Efficiency | up to 91 % | |
Galvanic isolation | ||
Input/Output | 4.25 kV DC | |
Indicators/settings | ||
Display elements | LED Power, green: power on LED Fault, red: fault indication LED Alarm, red: module shut-down |
|
Directive conformity | ||
Electromagnetic compatibility | Refer to DoC for all directives and standards met. | |
Conformity | ||
Galvanic isolation | IEC 61131-2 | |
Electromagnetic compatibility | NE 21:2006 | |
Degree of protection | EN 60529 | |
Shock resistance | EN 60068-2-27 | |
Vibration resistance | EN 60068-2-6 | |
Ambient conditions | ||
Ambient temperature | -25 ... 45 °C (-13 ... 113 °F) , derated: 0,4 A/°C, (from 45 ... 70 °C (113 ... 158 °F)) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | < 95 % , noncondensing | |
Shock resistance | 15 g , 11 ms | |
Vibration resistance | 1 g , 58 ... 150 Hz | |
Mechanical specifications | ||
Housing material | Powder Coated, 1010 Cold Rolled Steel | |
Degree of protection | IP20 | |
Mass | approx. 1.8 kg ( 4.125 lbs ) | |
Dimensions | 134 x 62 x 268 mm (5.3 x 2.5 x 10.6 inch) | |
Height | 134 mm | |
Width | 62 mm | |
Depth | 268 mm | |
Data for application in connection with hazardous areas | ||
Certificate | DEMKO 12 ATEX 1103387X | |
Marking | ![]() |
|
Directive conformity | ||
Directive 2014/34/EU | EN IEC 60079-0:2018; EN IEC 60079-7:2015+A12018; EN 60079-15:2019; EN 61010-1 | |
International approvals | ||
UL approval | cULus Listed E230669 E350173 |
|
Approved for | Class I/Div 2, ABCD Class I, Zone 2, Grp IIC T4 | |
IECEx approval | IECEx UL 13.0082X Ex ec nC IIC T4 Gc |
|
General information | ||
Supplementary information | Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27040790 |
ECLASS 12.0 | 27040790 |
ECLASS 11.0 | 27040790 |
ECLASS 10.0.1 | 27040790 |
ECLASS 9.0 | 27040790 |
ECLASS 8.0 | 27049090 |
ECLASS 5.1 | 27049090 |
ETIM 9.0 | EC002542 |
ETIM 8.0 | EC002542 |
ETIM 7.0 | EC002542 |
ETIM 6.0 | EC002542 |
ETIM 5.0 | EC002542 |
UNSPSC 12.1 | 39121004 |
The PS3500-PM-1.24.15 power supply module works with the PS2500/PS3500 series backplanes. The power supply is well suited for emergency shut down systems, fieldbus / HART networks, as well as any general-purpose process applications.
Each 24 V, 15 A module plugs directly into a 3- or 6-position backplane allowing a maximum capacity of 45 A or 90 A of uninterrupted power. The output voltage is adjustable from 22.5 V to 30 V DC via potentiometers on the backplane.
Universal input power is standard and allows a battery backup, eliminating the need for a UPS connection. The power supply modules are highly efficient (up to 91%) and use natural convection cooling.
Each module operates with automatic load sharing, so modules are hot swappable with no effect on the output supply.
Technical White Papers | Language | File Type | File Size |
---|---|---|---|
Power Supply Reliability | USA | 3099 KB | |
Probability and Redundancy (USA English) | USA | 2903 KB | |
Product information | |||
Unrelenting Current Powering Availability with PS3500 Power Supplies | ENG | 548 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 167 KB | |
Manuals | |||
PS3500-N+1 Redundant Power Supply Installation and Operation Manual | ENG | 2896 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
DWG files for PS3500 power supply system / CAD 2-D | ALL | ZIP | 10039 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
/cert/certb043b.pdf | DEMKO 12 ATEX 1103387X | ALL | 203 KB | |
IECEx Certificate of Conformity | IECEx UL 13.0082X | ALL | LINK | --- |
India CCOE | A/P/HQ/KA/104/5909 (P513784) | ALL | 100 KB | |
UL | E230669 (NMTR, NMTR7) | ALL | 312 KB | |
UL UL | E350173 (NRAD, NRAD7) | ALL | 408 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-B011E | ALL | 153 KB | |
UK Declaration of Conformity / UK-Konformitätserklärung | DOC-B0F9 | ALL | 151 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
Matching System Components | ||||||
|
||||||
|