Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Laser light sensor OLR100-F285-B12-1000

OLR100-F285-B12-1000
  • Up to 900 scans/s
  • Laser protection class 2

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OLR100-F285-B12-1000

Product Description
Double laser light sensor for measuring height and width information
General specifications
Measurement rangeZmin = 55 mm
Zmax = 105 mm
Xmax = 25 mm
Light sourceLaser diodes
Laser nominal ratings
NoteVISIBLE LASER RADIATION , DO NOT STARE INTO BEAM
DO NOT VIEW DIRECTLY WITH OPTICAL INSTRUMENTS
Laser class2
Wave lengthMeasuring laser 1 (blue): 405 nm
Measuring laser 2 (red): 660 nm
Maximum optical power outputMeasuring laser 1 (blue): 2.55 mW ; C6 factor = 1.83
Measuring laser 2 (red): 2.42 mW ; C6 factor = 1.66
Scan rateup to 900 s-1
Indicators/operating means
Operation indicatorLED green
Function indicatorLAN, laser
Electrical specifications
Operating voltage24 V DC ± 10 %, SELV/PELV
Current consumptionnominal 1.3 A
peak 2.3 A (< 500 ms)
Power consumptionmax. 75 W , Outputs without load
Interface
Interface typeEthernet via TCP/IP
Physical Ethernet
ProtocolTCP/IP
Transfer rate100 MBit/s
Cable lengthmax. 30 m
Input
Input voltage24 V
Number/Type4 digital inputs
Cable lengthmax. 30 m
Output
Number/Type2 digital outputs
Switching typePNP
Switching voltage24 V
Switching current150 mA each output
Cable lengthmax. 30 m
Conformity
PWIS conformityVDMA 24364-C1/T60-L
Compliance with standards and directives
Directive conformity
Machinery Directive 2006/42/ECThe laser profile sensor is an incomplete machine within the meaning of Art. 2 g) of Directive 2006/42/EC. It is only intended for installation in another machine or for assembly with another machine.
EMC Directive 2004/108/ECEN 61000-6-2:2005
Standard conformity
Noise immunityEN 61000-6-2:2005
Emitted interferenceEN 61000-6-4:2007/A1:2011
Degree of protectionEN 60529
Laser classDIN EN 60825-1:2022, IEC 60825-1:2014
Ambient conditions
Ambient temperature0 ... 40 °C (32 ... 104 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Mechanical specifications
Degree of protectionIP40
Connection8-pin, M12 x 1 connector (supply voltage + I/O) A-coded
4-pin, M12 x 1 socket, D-coded (Ethernet)
Material
HousingAluminum , plastic
Optical facePlastic pane
InstallationMetal mounting only
Mass3300 g
Tightening torque, fastening screws1.5 Nm
Dimensions
Height121 mm
Diameter177 mm

Classifications

SystemClasscode
ECLASS 13.027270916
ECLASS 12.027270916
ECLASS 11.027270801
ECLASS 10.0.127270801
ECLASS 9.027270801
ECLASS 8.027270801
ECLASS 5.127270801
ETIM 9.0EC001825
ETIM 8.0EC001825
ETIM 7.0EC001825
ETIM 6.0EC001825
ETIM 5.0EC001825
UNSPSC 12.141111613

Details: OLR100-F285-B12-1000

Function

The laser profile sensor is designed for the optical control of viscous or pasty media such as adhesive beads, sealing beads, and even heat-conducting pastes. Using laser light section technology, two laser lines are projected onto the target and detected by two cameras at a specific angle. Height and width information can be determined using the triangulation principle.

With its performance hardware and software platform, the OLR enables innovative and modular solutions for performance, communication, and maintenance.

The innovative laser technology enables reliable measurements on different surfaces.

Product Documentation: OLR100-F285-B12-1000

Language Selection:
ManualsLanguageFile TypeFile Size
Mounting InstructionsENGPDF1589 KB

Design / Simulation: OLR100-F285-B12-1000

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP5211 KB

Associated Products: OLR100-F285-B12-1000

Accessories
56.00  USD

Contact Us

Female cordset single-ended M12 straight A-coded, 8-pin, PUR cable grey, shieldedfa