Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

swivel arm ACC-ROD-ENI11HD-070

ACC-ROD-ENI11HD-070

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ACC-ROD-ENI11HD-070

Product Description
swivel arm, 70 mm
General information
Scope of delivery1 swivel arm, 70 mm
1 hexagon head screw M6 x 25 (ISO 4017)
1 hexagon nut M6 (ISO 7040)
4 washer M6 (ISO 7090)
2 Spacer

Classifications

SystemClasscode
ECLASS 13.027270592
ECLASS 12.027270592
ECLASS 11.027270592
ECLASS 10.0.127270592
ECLASS 9.027270592
ECLASS 8.027270590
ECLASS 5.127270590
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC003015
UNSPSC 12.139121527

Details: ACC-ROD-ENI11HD-070

Design / Simulation: ACC-ROD-ENI11HD-070

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP233 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: ACC-ROD-ENI11HD-070

Accessory of
Up to 2500 ppr, Highly shock and vibration resistant, Recessed hollow shaft, Degree of protection IP66 / IP67 / IP69K, Optional: Electrically insulated shaft for a dielectric strength up to 2.5 kV, Enclosure type: Other, Type of shaft: Recessed hollow shaft, Interface: push-pull, incremental or RS-422, incremental, Application: Heavy-duty encoder, Detection type: photoelectric sampling, Output type: push-pull, incremental or RS 422, incremental
(see "Output circuit" in the ordering information)fa
Up to 2500 ppr, Variable hollow shaft up to ∅28 mm, Highly shock and vibration resistant, Degree of protection IP66 / IP67 / IP69K, Optional: Electrically insulated shaft for a dielectric strength up to 2.5 kV, Enclosure type: Other, Type of shaft: Hollow shaft, Interface: push-pull, incremental or RS-422, incremental, Application: Heavy-duty encoder, Detection type: photoelectric samplingfa