Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Stationary multicode read device for all common 1-D, 2-D, and Pharmacodes at speeds of 10 m/s, angled line of vision, side illumination, VGA resolution, Ethernet, VGA output, RS 232 interface |
General specifications | ||
---|---|---|
Light type | Integrated LED lightning (white) | |
Symbologies | Maxi Code, PDF 417, Data Matrix, QR Code, MicroPDF 417, GoCode, UCC Composite, Aztec Code, Code 39, Code 128, UPC, EAN, JAN, Int 2 of 5, Codabar, Code 93, UCC RSS, POSTNET, PLANET, Japanese Post, Australia Post, Royal Mail, RM4SCC, KIX Code, Codablock, Pharmacode | |
Read distance | 100 mm | |
Depth of focus | ± 5 mm | |
Reading field | max. 50 mm x 30 mm | |
Modul size | min. 0.33 mm | |
Evaluation frequency | max. 30 Hz | |
Target velocity | triggered max. 10 m/s | |
Nominal ratings | ||
Camera | ||
Type | CMOS , Global shutter | |
Number of pixels | 752 x 480 pixels | |
Gray scale | 256 | |
Image recording | real-time , Program-controlled or triggered externally | |
Indicators/operating means | ||
Operation indicator | LED green: Ready for operation | |
LED indication | for good/poor reading , Trigger , LAN , Match code | |
Electrical specifications | ||
Operating voltage | 24 V DC ± 15% , PELV | |
No-load supply current | max. 250 mA | |
Power consumption | 6 W | |
Interface | ||
Physical | Ethernet | |
Protocol | TCP/IP | |
Transfer rate | 100 MBit/s | |
Cable length | max. 30 m | |
Interface 1 | ||
Interface type | RS 232 | |
Protocol | ASCII | |
Transfer rate | 9600 Bit/s ... 115200 Bit/s | |
Cable length | max. 30 m | |
Input | ||
Input voltage | to be applied externally 24 V ± 15% PELV | |
Input current | approx. 10 mA at 24 V DC | |
Cable length | max. 30 m | |
Output | ||
Number/Type | 4 electronic outputs, PNP | |
Switching voltage | 24 V ± 15 % | |
Switching current | 100 mA each output | |
Cable length | max. 30 m | |
Output 1 | ||
Output type | Video output, RGB (75 Ohm), 1 Vpp | |
Resolution | VGA, 800 x 600 pixels | |
Cable length | 2 m | |
Compliance with standards and directives | ||
Directive conformity | ||
EMC Directive 2004/108/EC | EN 61326-1 , EN 61000-6-4 | |
Standard conformity | ||
Noise immunity | EN 61326-1 | |
Emitted interference | EN 61000-6-4 | |
Degree of protection | EN 60529 | |
Laser class | IEC 60825-1:2007 | |
Ambient conditions | ||
Ambient temperature | 0 ... 45 °C (32 ... 113 °F) | |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Connection | 8-pin, M12x1 connector, standard (supply+IO) 5-pin, M12x1 socket, standard (IO) 4-pin, M12x1 socket, standard (LAN) Video: 7-pin socket | |
Material | ||
Housing | powder coated diecast zinc | |
Mass | approx. 760 g | |
Dimensions | ||
Height | 60 mm | |
Width | 60 mm | |
Depth | 120 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27280103 |
ECLASS 12.0 | 27280103 |
ECLASS 11.0 | 27280103 |
ECLASS 10.0.1 | 27280103 |
ECLASS 9.0 | 27280103 |
ECLASS 8.0 | 27280103 |
ECLASS 5.1 | 27280103 |
ETIM 9.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 6.0 | EC002999 |
ETIM 5.0 | EC002999 |
UNSPSC 12.1 | 43211701 |
The stationary reader is a reading system for the recognition of data matrix codes. With a powerful signal processor and optimized decoding algorithms, the device delivers delivers extremely high reading speeds.
The configuration is easy and comfortable via the standard Ethernet interface using a standard web browser or via serial port.
The device is supported by an VGA video output. In addition, the device has an integrated error image memory.
Typical operative range of stationary readers are:
- Document handling - Printing machines - Identification in packaging and warehousing technology - Detection of PCBs
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual ODT-MAC431-LD-WH-MC and ODT-MAC433-LD-WH-MC | ENG | 4695 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 5499 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|