Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Stationary high-speed read device for code speeds up to 20 m/s and 60 fps, Data Matrix ECC 200 Code, angled line of sight, VGA resolution, Ethernet, RS 232 |
General specifications | ||
---|---|---|
Light type | Integrated LED lightning (white) | |
Symbologies | Data Matrix ECC 200 | |
Read distance | 60 mm | |
Depth of focus | ± 5 mm | |
Reading field | 30 mm x 20 mm | |
Modul size | min. 0.2 mm | |
Evaluation frequency | max. 60 Hz | |
Target velocity | triggered max. 20 m/s | |
Data Matrix | ||
Symbol size | rectangular up to 48 x 48 modules rectangular up to 16 x 48 modules |
|
Data format | ASCII, C40, Text, X12, Edifact, Base 256 , all according to ISO 646 | |
Data capacity | 348 numerical, 259 ASCII, 172 Byte | |
Orientation | omnidirectional | |
Nominal ratings | ||
Camera | ||
Type | CMOS , Global shutter | |
Number of pixels | 752 x 480 pixels | |
Gray scale | 256 | |
Image recording | real-time , Program-controlled or triggered externally | |
Indicators/operating means | ||
LED indication | for good/poor reading | |
Electrical specifications | ||
Operating voltage | 24 V DC ± 15% , PELV | |
No-load supply current | max. 250 mA | |
Power consumption | 6 W | |
Interface | ||
Physical | RS 232 | |
Protocol | ASCII | |
Transfer rate | 9600 ... 115200 Bit/s | |
Cable length | max. 30 m | |
Interface 1 | ||
Interface type | Ethernet | |
Protocol | TCP/IP | |
Transfer rate | 100 MBit/s | |
Cable length | max. 30 m | |
Input | ||
Input voltage | to be applied externally 24 V ± 15% PELV | |
Number/Type | 1 trigger input optional up to 4 inputs |
|
Input current | approx. 5 mA at 24 V DC | |
Cable length | max. 30 m | |
Output | ||
Number/Type | 2 electronic outputs, PNP , optically decoupled optional up to 4 outputs |
|
Switching voltage | to be applied externally 24 V ± 15 % PELV | |
Switching current | 100 mA each output | |
Cable length | max. 30 m | |
Output 1 | ||
Output type | Video output, RGB (75 Ohm), 1 Vpp | |
Resolution | VGA, 800 x 600 pixels | |
Compliance with standards and directives | ||
Directive conformity | ||
EMC Directive 2004/108/EC | EN 61326-1 , EN 61000-6-4 | |
Standard conformity | ||
Noise immunity | EN 61326-1 | |
Emitted interference | EN 61000-6-4 | |
Degree of protection | EN 60529 | |
Ambient conditions | ||
Ambient temperature | 0 ... 45 °C (32 ... 113 °F) | |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | Video: 7-pin socket Power supply/interfaces/inputs and outputs: Sub-D 15-pin UNC LAN : RJ-45 socket, 8-pin |
|
Material | ||
Housing | powder coated diecast zinc | |
Mass | approx. 760 g | |
Dimensions | ||
Height | 60 mm | |
Width | 60 mm | |
Depth | 120 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27280103 |
ECLASS 12.0 | 27280103 |
ECLASS 11.0 | 27280103 |
ECLASS 10.0.1 | 27280103 |
ECLASS 9.0 | 27280103 |
ECLASS 8.0 | 27280103 |
ECLASS 5.1 | 27280103 |
ETIM 9.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 6.0 | EC002999 |
ETIM 5.0 | EC002999 |
UNSPSC 12.1 | 43211701 |
The stationary reader is a reading system for the recognition of data matrix codes.
With a powerful signal processor and optimized decoding algorithms, the device delivers delivers extremely high reading speeds.
The configuration is easy and comfortable via the standard Ethernet interface using a standard web browser or via serial port.
The device is supported by an integrated laser pointer and the VGA video output. In addition, the device has an integrated error image memory.
Typical operative range of stationary readers are:
- Document handling - Printing machines - Identification in packaging and warehousing technology - Detection of PCBs
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 1325 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|