Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Tab-Ex 02 DZ1 (DIV 1 & Zone 1/21), latest available Android firmware release, WWAN (LTE) incl. WiFi, with camera, version for Malaysia |
Hardware | ||
---|---|---|
Processor | Exynos 7 Octa, 1.6 GHz Octa-core (Cortex®-A53) | |
Working memory | RAM 3 GByte | |
Camera | ||
Front camera | 5 MP | |
Main camera | 8 MP Autofocus | |
Video recording resolution | Full HD (1920 x 1080 pixels) @ 30 fps | |
Internal data memory | 16 GByte | |
Sensors | Acceleration sensor, proximity and ambient light sensor, gyroscope, geomagnetic, Hall sensor, facial recognition | |
Indicators/operating means | ||
Display | Can be operated while wearing gloves | |
Touchscreen technology | Capacitive multitouch | |
Type | TFT, LCD | |
Screen diagonal | 20.31 cm | |
Resolution | 1280 x 800 (WXGA) | |
Brightness | 480 nit | |
Colors | 16 Mio. | |
Electrical specifications | ||
Battery type | Li-Ion battery 16.91 WH 3.8 V 4450 mAh | |
Operating duration | up to 11 h | |
Communication | ||
Mobile standard | LTE Cat. 6 (300 Mbps) | |
2G | GSM 850 MHz, GSM 900 MHz, DCS 1800 MHz, PCS 1900 MHz | |
3G | UMTS band: B1 (2100), B2 (1900), B4 (AWS), B5 (850), B8 (900) | |
4G | LTE band: B1 (2100), B2 (1900), B3 (1800), B4 (AWS), B5 (850), B7 (2600), B8 (900), B17 (700), B20 (800), B28 (700) | |
WLAN | 802.11 a/b/g/n/ac (2.4 GHz + 5 GHz) | |
Bluetooth | Bluetooth® 4.2 | |
GPS sensor | GPS, Glonass, Beidou | |
USB | USB 2.0 | |
Connections | Wi-Fi Direct, NFC, ANT+ | |
SIM card | 1 x Nano SIM (4FF) | |
Software | ||
Operating system | Android™ | |
Languages | Deutsch English (default) | |
Safety | Samsung KNOX 3.2 | |
SMS/MMS | yes | |
Ambient conditions | ||
Ambient temperature | -20 ... 50 °C (-4 ... 122 °F) | |
Mechanical specifications | ||
Degree of protection | IP64 | |
Mass | 1250 g | |
Dimensions | H x W x D 162 mm x 256 mm x 33.3 mm | |
Data for application in connection with hazardous areas | ||
ATEX approval | ||
ATEX certificate | SIRA 19 ATEX 1017 X | |
ATEX marking | ![]() ![]() |
|
International approvals | ||
CSA approval | ||
CSA certificate | 19.80012318X | |
Approved for | Class I, II, Division 1, Groups A-G T5 Class I, Zone 1, AEx db ia op is IIC T5 Gb Zone 21 AEx tb ia op is IIIC T100°C Db |
|
IECEx approval | ||
IECEx certificate | IECEx SIR 19.0012X | |
IECEx marking | Ex db ia op is IIC T5 Gb Ex tb ia op is IIIC T100 °C Db |
|
Approved for | Malaysia | |
General information | ||
Scope of delivery | Tab-Ex® 02 Battery Stylus holder S Pen Safety Box USB cable Travel charger Documentation |
System | Classcode |
---|---|
ECLASS 13.0 | 19010201 |
ECLASS 12.0 | 19010201 |
ECLASS 11.0 | 19010201 |
ECLASS 10.0.1 | 19010201 |
ECLASS 9.0 | 19010201 |
ECLASS 8.0 | 19010201 |
ECLASS 5.1 | 19010108 |
ETIM 9.0 | EC002945 |
ETIM 8.0 | EC002945 |
ETIM 7.0 | EC002945 |
ETIM 6.0 | EC002945 |
ETIM 5.0 | EC001413 |
UNSPSC 12.1 | 43191507 |
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - AVEVA Mobile Operator Solutions | ENG | 175 KB | |
Application Report - Achieving Industry 4.0 with Tablets for Hazardous Areas | ENG | 718 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
CSA | 80012318 | ALL | 75 KB | |
Sira ATEX Certificate | Sira 19ATEX1016X | ALL | 412 KB | |
Sira IECEx Certificate of Conformity | IECEx SIR 19.0011X | ALL | LINK | --- |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|