Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

Not available for purchase
Not available for purchase

Tablet computer Tab-Ex02-D02-WIFINAMDANDCS00..

Tab-Ex02-D02-WIFINAMDANDCS00..
  • Global certificates - a common platform
  • Camera (front and main/optional)
  • 8 MP camera with built-in flash on the main screen
  • 5 MP front camera
  • Comprehensive security thanks to Samsung KNOX
  • Accessories and peripheral devices allow a wider range of applications
  • Suitable for use with gloves
  • NFC technology for wireless applications
  • GPS
  • Latest available Android version for this device

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  Tab-Ex02-D02-WIFINAMDANDCS00..

Product Description
Tab-Ex 02 D2 (DIV 2), latest available Android firmware release, WiFi, with camera, with microSD card, version for Northern America
Hardware
ProcessorExynos 7 Octa, 1.6 GHz Octa-core (Cortex®-A53)
Working memoryRAM 3 GByte
Camera
Front camera5 MP
Main camera8 MP Autofocus
Video recording resolutionFull HD (1920 x 1080 pixels) @ 30 fps
ScannerFingerprint scanner
Optional data memoryMicro SD flash card up to 256 GByte
Internal data memory16 GByte
SensorsAcceleration sensor, proximity and ambient light sensor, gyroscope, geomagnetic, Hall sensor, facial recognition
Indicators/operating means
DisplayCan be operated while wearing gloves
Touchscreen technologyCapacitive multitouch
TypeTFT, LCD
Screen diagonal20.31 cm
Resolution1280 x 800 (WXGA)
Brightness480 nit
Colors16 Mio.
Electrical specifications
Battery typeLi-Ion battery 16.91 WH 3.8 V 4450 mAh
Operating durationup to 11 h
Communication
WLAN802.11 a/b/g/n/ac (2.4 GHz + 5 GHz)
BluetoothBluetooth® 4.2
GPS sensorGPS, Glonass, Beidou
USBUSB 2.0
ConnectionsWi-Fi Direct, NFC, ANT+
Software
Operating systemAndroid™
LanguagesDeutsch English (default)
SafetySamsung KNOX 3.2
Ambient conditions
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Mechanical specifications
Degree of protectionIP64
MassWi-Fi 575 g
DimensionsH x W x D 127.6 mm x 247.7 mm x 9.9 mm
International approvals
CSA approval
CSA certificate70166734
Approved forClass I, Division 2, Groups A, B, C, D T5
Class I, Zone 2, Group IIC T5
Approved forNorthern America
General information
Scope of deliveryTab-Ex® 02
Battery
Ex-protective cover
S Pen
USB cable
Travel charger
Documentation

Classifications

SystemClasscode
ECLASS 13.019010201
ECLASS 12.019010201
ECLASS 11.019010201
ECLASS 10.0.119010201
ECLASS 9.019010201
ECLASS 8.019010201
ECLASS 5.119010108
ETIM 9.0EC002945
ETIM 8.0EC002945
ETIM 7.0EC002945
ETIM 6.0EC002945
ETIM 5.0EC001413
UNSPSC 12.143191507

Details: Tab-Ex02-D02-WIFINAMDANDCS00..

Informative Literature: Tab-Ex02-D02-WIFINAMDANDCS00..

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - AVEVA Mobile Operator SolutionsENGPDF175 KB

Associated Products: Tab-Ex02-D02-WIFINAMDANDCS00..

Matching System Components
623.00  USD

Contact Us

RSM-Ex 01, Bluetooth, Division 1, version for Northern Americapa
Accessories
Desktop charging station, 5-slot, for Tab-Ex 01 D2, Z2, DZ2 and Tab-Ex 02 DZ2pa
459.00  USD

Contact Us

Desktop charging station, 5-slot, for Tab-Ex 01 D2, Z2, DZ2 and Tab-Ex 02 DZ2pa
16.00  USD

Contact Us

Belt clip with carabiner for universal usepa
Tab-Ex® 02 Marketing Landingpage

All tablets of the Tab-Ex® series come with innovative features like augmented reality that make Industry 4.0 / IIoT applications easy to implement. Learn more here!