Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Tablet computer Tab-Ex02-DZ1-WWANMAR-ANDCN00..

Tab-Ex02-DZ1-WWANMAR-ANDCN00..
  • Replaceable SIM
  • Wireless connections such as WWAN, 4G LTE, WLAN, etc.
  • Camera (front and main/optional)
  • 8 MP camera with built-in flash on the main screen
  • 5 MP front camera
  • Comprehensive security thanks to Samsung KNOX
  • Accessories and peripheral devices allow a wider range of applications
  • Suitable for use with gloves
  • NFC technology for wireless applications
  • GPS
  • Global certificates - a common platform
  • Latest available Android version for this device

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  Tab-Ex02-DZ1-WWANMAR-ANDCN00..

Product Description
Tab-Ex 02 DZ1 (DIV 1 & Zone 1/21), latest available Android firmware release, WWAN (LTE) incl. WiFi, with camera, version for Morocco
Hardware
ProcessorExynos 7 Octa, 1.6 GHz Octa-core (Cortex®-A53)
Working memoryRAM 3 GByte
Camera
Front camera5 MP
Main camera8 MP Autofocus
Video recording resolutionFull HD (1920 x 1080 pixels) @ 30 fps
Internal data memory16 GByte
SensorsAcceleration sensor, proximity and ambient light sensor, gyroscope, geomagnetic, Hall sensor, facial recognition
Indicators/operating means
DisplayCan be operated while wearing gloves
Touchscreen technologyCapacitive multitouch
TypeTFT, LCD
Screen diagonal20.31 cm
Resolution1280 x 800 (WXGA)
Brightness480 nit
Colors16 Mio.
Electrical specifications
Battery typeLi-Ion battery 16.91 WH 3.8 V 4450 mAh
Operating durationup to 11 h
Communication
Mobile standardLTE Cat. 6 (300 Mbps)
2GGSM 850 MHz, GSM 900 MHz, DCS 1800 MHz, PCS 1900 MHz
3GUMTS band: B1 (2100), B2 (1900), B4 (AWS), B5 (850), B8 (900)
4GLTE band: B1 (2100), B2 (1900), B3 (1800), B4 (AWS), B5 (850), B7 (2600), B8 (900), B17 (700), B20 (800), B28 (700)
WLAN802.11 a/b/g/n/ac (2.4 GHz + 5 GHz)
BluetoothBluetooth® 4.2
GPS sensorGPS, Glonass, Beidou
USBUSB 2.0
ConnectionsWi-Fi Direct, NFC, ANT+
SIM card1 x Nano SIM (4FF)
Software
Operating systemAndroid™
LanguagesDeutsch English (default)
SafetySamsung KNOX 3.2
SMS/MMSyes
Ambient conditions
Ambient temperature-20 ... 50 °C (-4 ... 122 °F)
Mechanical specifications
Degree of protectionIP64
Mass1250 g
DimensionsH x W x D 162 mm x 256 mm x 33.3 mm
Data for application in connection with hazardous areas
ATEX approval
ATEX certificateSIRA 19 ATEX 1017 X
ATEX markingEx-Hexagon II 2G Ex db ia op is IIC T5 Gb
Ex-Hexagon II 2D tb ia op is IIIC T100 °C Db
International approvals
CSA approval
CSA certificate19.80012318X
Approved forClass I, II, Division 1, Groups A-G T5
Class I, Zone 1, AEx db ia op is IIC T5 Gb
Zone 21 AEx tb ia op is IIIC T100°C Db
IECEx approval
IECEx certificateIECEx SIR 19.0012X
IECEx markingEx db ia op is IIC T5 Gb
Ex tb ia op is IIIC T100 °C Db
Approved forMorocco
General information
Scope of deliveryTab-Ex® 02
Battery
Stylus holder
S Pen
Safety Box
USB cable
Travel charger
Documentation

Classifications

SystemClasscode
ECLASS 13.019010201
ECLASS 12.019010201
ECLASS 11.019010201
ECLASS 10.0.119010201
ECLASS 9.019010201
ECLASS 8.019010201
ECLASS 5.119010108
ETIM 9.0EC002945
ETIM 8.0EC002945
ETIM 7.0EC002945
ETIM 6.0EC002945
ETIM 5.0EC001413
UNSPSC 12.143191507

Details: Tab-Ex02-DZ1-WWANMAR-ANDCN00..

Informative Literature: Tab-Ex02-DZ1-WWANMAR-ANDCN00..

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - AVEVA Mobile Operator SolutionsENGPDF175 KB
Application Report - Achieving Industry 4.0 with Tablets for Hazardous AreasENGPDF718 KB

Approvals: Tab-Ex02-DZ1-WWANMAR-ANDCN00..

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
CSA80012318ALLPDF75 KB
Sira ATEX CertificateSira 19ATEX1016XALLPDF412 KB
Sira IECEx Certificate of ConformityIECEx SIR 19.0011XALLLINK---

Associated Products: Tab-Ex02-DZ1-WWANMAR-ANDCN00..

Accessories
Car charger with USB-A socket for universal usepa
16.00  USD

Contact Us

Belt clip with carabiner for universal usepa
7.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Tether for stylus penpa
USB connection cablepa
Advanced keyboard with integrated barcode scanner and NFC functionality for ecom mobile devicespa
Basic safety application for lone workerspa
Application to make it easier to answer callspa
Tab-Ex® 02 Marketing Landingpage

All tablets of the Tab-Ex® series come with innovative features like augmented reality that make Industry 4.0 / IIoT applications easy to implement. Learn more here!