Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Bulk Raw Cable CBL-PUR-A1-OR-4x034-100M

CBL-PUR-A1-OR-4x034-100M
  • Improved resistance to weld slag
  • Suitable for drag chains and abrasion resistant
  • Free of paint wetting interfering substances
  • Resistant to microbes and hydrolysis
  • cURus approval
  • Halogen-free
  • Meets the VASS6 standard

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  CBL-PUR-A1-OR-4x034-100M

Product Description
Cable, PUR/PP, 4-core welding-bead resistant orange, UL approved, drag chain suitable, torsion resistant
Electrical specifications
Operating voltagemax. 300 V AC/DC
Resistance per unit length0.057 Ω/m
Capacitance per unit lengthmax. 150 nF/km
Inductance per unit lengthmax. 1 mH/km
Conformity
FlammabilityUL 1581; DIN EN 60332-2-2
Halogen-freeIEC 60754-1
Oil resistanceIEC 60811-404
Approvals and certificates
UL approvalAWM STYLE 20549 80 °C 300V AWM I A/B 80 °C 300V FT2
Ambient conditions
Ambient temperature
Cable, fixed-50 ... 80 °C (-58 ... 176 °F)
Cable, flexing-25 ... 80 °C (-13 ... 176 °F)
Pollution degree3
Mechanical specifications
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 6
Sheath diameter6.7 mm ± 0.2 mm
Bending radius> 10 x cable diameter, moving
> 5 x cable diameter, fixed
Sheath stripping forcemax. 50 N / 300 mm
Sheath colororange (similar to RAL 2003)
Number of cores4
Core cross section0.34 mm2
Cores colorCore 1: brown
Core 2: white
Core 3: blue
Core 4: black
Core construction42 x 0.1 mm ∅
Length100 m
Cable codeLi F 9Y 11Y 4 x 0,34
Drag chain suitability
Drag chain cyclesmin. 5000000
Motion velocitymax. 3.3 m/s
Traverse distancemax. 5 m
Accelerationmax. 5 m/s2
Torsion cyclesmin. 2000000
Torsional stress± 180 °/m
Mass4616 g
Material
PWIS freeyes
Halogen-freeyes
Cable
SheathingPUR based on polyether
Core insulationPP
Welding-bead resistanceyes
Weld spatter resistanceyes
Chemical resistancegood
Oil resistanceyes
Cooling lubricant resistanceyes
Microbial resistanceyes
Hydrolysis resistanceyes
FlammabilityFT2

Classifications

SystemClasscode
ECLASS 13.027060106
ECLASS 12.027060106
ECLASS 11.027060106
ECLASS 10.0.127060106
ECLASS 9.027062011
ECLASS 8.027062011
ECLASS 5.127279201
ETIM 9.0EC003250
ETIM 8.0EC003250
ETIM 7.0EC003250
ETIM 6.0EC001578
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: CBL-PUR-A1-OR-4x034-100M

Approvals: CBL-PUR-A1-OR-4x034-100M

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USA ULCoC E231213ALLPDF419 KB

Associated Products: CBL-PUR-A1-OR-4x034-100M

Accessories

20.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female connector M12 straight A-coded 4-pin, for cable diameter 4 - 6 mm, field-attachablefa

20.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Male connector M12 straight A-coded 4-pin, for cable diameter 4 - 6 mm, field-attachablefa

20.00  USD

Contact Us

Male connector M12 angled A-coded 4-pin, for cable diameter 4 - 6 mm, field-attachablefa

20.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female connector M12 angled A-coded 4-pin, for cable diameter 4 - 6 mm, field-attachablefa