Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Panel mount KVM monitor VisuNet KM8222

VisuNet KM8222
  • 22 inch TFT display w/ optional touch screen
  • Class I/Div 2, Class II/Div 2, ATEX/IECEx Zone 2, and ATEX Zone 22 approved
  • Widescreen 16:10 aspect ratio
  • Compression fit touchscreen ensures reliable continuous use
  • Designed to withstand shock and vibration
  • Extended temperature range for indoor/outdoor use
  • Connects to host PC via internal KVM extender

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VisuNet KM8222

Product Description
Industrial monitor designed for continuous use in harsh environments
General specifications
DistanceTransmitter "K4": 120 m (400 ft)
Transmitter "K5": 200 m (650 ft), 62.5 µ multimode; 400 m (1300 ft), 50.0 µ multimode
Supply
ConnectionMonitor: power, CAT5, fiber (LC)
Power consumptionMain unit: 60 W max, 20-30 VDC
Transmitter "K4": 5 VDC @ 10 W, max
Transmitter "K5": 5 VDC @ 10 W, max
Indicators/operating means
IndicatorsTransmitter "K4": video check LED; front panel - power
Transmitter "K5": video check LED; front panel - power
Display
Screen diagonal22 inch (55.9 cm)
Response time4 ms
Resolution1680 x 1050
Color depth24 bit (16.7 M) color
Contrast1000:1
Brightness250 cd/m2 (nit)
Reading angle160° in all directions
Life spanback lamp life: 50,000 hrs typical half life
Input devicesTransmitter "K4": 29-pin DVI-D; 2 x USB Type B (keyboard, mouse/touch screen); 1 x RS-232 (touch screen); 1 x RJ45 (CAT5e/6)
Transmitter "K5": 29-pin DVI-D; 1 x USB Type B (keyboard, mouse/touch screen); 1 x RS-232 (touch screen); fiber optic (multimode) LC connectors
Touch screen5-wire resistive
Serial data
Baud rate19.2 KBd max
Flow controlRTS, CTS, DTR, DSR
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Low voltage
Directive 73/23/EECEN60950 (KVM transmitters)
Ambient conditions
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humidity0 ... 90% (noncondensing)
Shock resistance30g, 11 ms, all axis
Vibration resistance5 ... 100 Hz 1G, 12 m/s2
Mechanical specifications
Degree of protectionType 4X ( stainless steel )
Type 4 ( painted steel )
IP66
MaterialBezel: black painted steel or 316L satinless steel
Installationpanel mount
panel cutout: 536 x 358 mm (21.1 x 14.1 inch)
MassMain unit: 15.9 kg (35 lb)
Transmitter "K4": 0.3 kg (0.7 lbs)
Transmitter "K5": 0.3 kg (0.7 lbs)
DimensionsMain unit: 572 x 394 x 76 mm (22.5 x 15.5 x 3.0 inch)
Transmitter "K4": 104 x 135 x 36 mm (4.1 x 5.3 x 1.4 inch)
Transmitter "K5": 104 x 135 x 36 mm (4.1 x 5.3 x 1.4 inch)
Data for application in connection with hazardous areas
CertificateDEMKO 12 ATEX 1107369X
Ex-Hexagon II 3G Ex nA nC IIC T4 Gc
Ex-Hexagon II 3G Ex nA IIC T4 Gc
CertificatePF15CERTB098X
Ex-Hexagon II 3D Ex tc IIIC T85°C Dc ("B1" version only)
Directive conformity
Directive 2014/34/EUEN 60079-0:2012/A11:2013
EN 60079-15:2010
EN 60079-31:2014 ("B1" version)
IECEx approvalIECEx UL 12.0028X
International approvals
UL approvalUL Listing (E190294) for
Class I Div 2, Groups A, B, C, D
Class II Div 2, Groups F, G
UL Listing (E185778) for
Ordinary Locations

Classifications

SystemClasscode
ECLASS 13.027330201
ECLASS 12.027330201
ECLASS 11.027330201
ECLASS 10.0.127330201
ECLASS 9.027330201
ECLASS 8.027339090
ECLASS 5.127242402
ETIM 9.0EC001428
ETIM 8.0EC001428
ETIM 7.0EC001428
ETIM 6.0EC001428
ETIM 5.0EC001428
UNSPSC 12.139121106

Details: VisuNet KM8222

Function

The KM8222 panel mount industrial monitor is designed for continuous use in harsh environments commonly found in industrial manufacturing, oil & gas, and chemical applications.

This 22" monitor features an optional touchscreen and choice of three KVM types. The KVM monitor allows the display to connect to the host PC up to 400 m (1300 ft).

The front bezel is rated Type 4/4X.

Informative Literature: VisuNet KM8222

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - VisuNet IND - Rugged HMI Solution Supports Automated LoadingENGPDF165 KB

Product Documentation: VisuNet KM8222

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
DM82xx, KM82xx, RM82xx, and PC82xx Series Installation and Operation Manual-Hardware ManualENGPDF7752 KB
Safety and Security Documentation
Instruction manualENGPDF226 KB

Approvals: VisuNet KM8222

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
ATEX CertificateDEMKO 12 ATEX 1107369XALLPDF1877 KB
ATEX CertificatePF15CERTB098XALLPDF151 KB
UL General PurposeE185778 (NWGQ, NWGQ7)ALLPDF174 KB
UL Hazardous LocationE190294 (NWHP, NWHP7)ALLPDF341 KB
UL IECEx Certificate of ConformityIECEx UL 12.0028XALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-B082BALLPDF164 KB

Software: VisuNet KM8222

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
ELO Touchscreen Drivers / Software Tools_a11/2022LINK---