Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Operator workstation designed for continuous use in harsh environments |
Hardware | ||
---|---|---|
Processor | Intel® Atom™ E3826 1.46 GHz | |
RAM | up to 8 GB | |
Mass storage | 120 GB SSD | |
Supply | ||
Connection | Terminals | |
Power consumption | 60 W max. 20-30 VDC (Intel® Atom™) 72 W max. 20-30 VDC (Intel® Core™ i7) |
|
Indicators/operating means | ||
Display | ||
Screen diagonal | 22 inch (55.9 cm) | |
Response time | 4 ms | |
Resolution | 1680 x 1050 | |
Color depth | 24 bit (16.7 M) color | |
Contrast | 1000:1 | |
Brightness | 250 cd/m2 (nit) | |
Reading angle | 160° in all directions | |
Life span | back lamp life: 50,000 hrs typical half life | |
Input devices | ||
Touch screen | 5-wire resistive | |
Interface | ||
Interface type | 2x GB ethernet, 4x USB, audio, RS232 | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 | |
Software | ||
Operating system | Windows® 10 IoT Enterprise 2016 LTSB (x 64) | |
Ambient conditions | ||
Operating temperature | -20 ... 50 °C (-4 ... 122 °F) | |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Relative humidity | 0 ... 90% (noncondensing) | |
Shock resistance | 30g, 11 ms, all axis | |
Vibration resistance | 5 ... 100 Hz 1G, 12 m/s2 | |
Mechanical specifications | ||
Degree of protection | Type 4X ( stainless steel ) Type 4 ( painted steel ) IP66 |
|
Material | Bezel: black painted steel or 316L satinless steel | |
Installation | panel mount panel cutout: 536 x 358 mm (21.1 x 14.1 inch) |
|
Mass | 15.9 kg (35 lb) | |
Dimensions | 572 x 394 x 76 mm (22.5 x 15.5 x 3.0 inch) | |
Data for application in connection with hazardous areas | ||
Certificate | DEMKO 12 ATEX 1107369X![]() ![]() |
|
Certificate | PF15CERTB098X![]() |
|
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012/A11:2013 EN 60079-15:2010 EN 60079-31:2014 ("B1" version) |
|
IECEx approval | IECEx UL 12.0028X | |
International approvals | ||
UL approval | UL Listing (E190294) for Class I Div 2, Groups A, B, C, D Class II Div 2, Groups F, G UL Listing (E185778) for Ordinary Locations |
System | Classcode |
---|---|
ECLASS 13.0 | 27330201 |
ECLASS 12.0 | 27330201 |
ECLASS 11.0 | 27330201 |
ECLASS 10.0.1 | 27330201 |
ECLASS 9.0 | 27330201 |
ECLASS 8.0 | 27339090 |
ECLASS 5.1 | 27242402 |
ETIM 9.0 | EC001428 |
ETIM 8.0 | EC001428 |
ETIM 7.0 | EC001428 |
ETIM 6.0 | EC001428 |
ETIM 5.0 | EC001428 |
UNSPSC 12.1 | 39121106 |
The PC8222 panel mount operator workstation is designed for continuous use in harsh environments commonly found in industrial manufacturing, oil & gas, and chemical applications.
The PC8222 series feaures a 1.46 Ghz Intel Atom TM with available 120 GB SSD storage.
This 22" PC operator workstation features an optional touchscreen.
The front bezel is rated Type 4/4X.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - VisuNet IND - Rugged HMI Solution Supports Automated Loading | ENG | 165 KB |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
DM82xx, KM82xx, RM82xx, and PC82xx Series Installation and Operation Manual-Hardware Manual | ENG | 7752 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 226 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
ATEX Certificate | DEMKO 12 ATEX 1107369X | ALL | 1877 KB | |
ATEX Certificate | PF15CERTB098X | ALL | 151 KB | |
UL General Purpose | E185778 (NWGQ, NWGQ7) | ALL | 174 KB | |
UL Hazardous Location | E190294 (NWHP, NWHP7) | ALL | 341 KB | |
UL IECEx Certificate of Conformity | IECEx UL 12.0028X | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-B082B | ALL | 164 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
Windows 10 LTSB 1607 x64 Driver Package VisuNet for IND PC9xx/82xx-*-PI2-* / GSD_a | 118-0267 | ZIP | --- |
Windows 10 LTSB 1607 x64 Driver Package for VisuNet IND PC9xx/PC82xx-*-PE5-* / GSD_a | 118-0262 | ZIP | --- |
Software Tools | |||
ELO Touchscreen Drivers / Software Tools_a | 11/2022 | LINK | --- |