Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Industrial monitor designed for continuous use in harsh environments |
General specifications | ||
---|---|---|
Distance | Transmitter "K4": 120 m (400 ft) Transmitter "K5": 200 m (650 ft), 62.5 µ multimode; 400 m (1300 ft), 50.0 µ multimode |
|
Supply | ||
Connection | Monitor: power, CAT5, fiber (LC) | |
Power consumption | Main unit: 60 W max, 20-30 VDC Transmitter "K4": 5 VDC @ 10 W, max Transmitter "K5": 5 VDC @ 10 W, max |
|
Indicators/operating means | ||
Indicators | Transmitter "K4": video check LED; front panel - power Transmitter "K5": video check LED; front panel - power |
|
Display | ||
Screen diagonal | 21.5 inch (546 mm) | |
Response time | 25 ms (standard brightness) 5 ms (high brightness) |
|
Resolution | 1920 x 1080 Full HD | |
Color depth | 24 bit (16.7 M) color | |
Contrast | 5000:1 (standard brightness) 900:1 (high brightness) |
|
Brightness | 300 cd/m2 (nits) - standard brightness 1200 cd/m2 (nits) - high brightness |
|
Reading angle | 89° in all directions (standard brightness) 170° H; 160° V (high brightness) |
|
Life span | back lamp life: 50,000 hrs typical half life | |
Input devices | Transmitter "K4": 29-pin DVI-D; 2 x USB Type B (keyboard, mouse/touch screen); 1 x RS-232 (touch screen); 1 x RJ45 (CAT5e/6) Transmitter "K5": 29-pin DVI-D; 1 x USB Type B (keyboard, mouse/touch screen); 1 x RS-232 (touch screen); fiber optic (multimode) LC connectors |
|
Touch screen | 5-wire resistive 5-wire hardened resistive |
|
Serial data | ||
Baud rate | 19.2 KBd max | |
Flow control | RTS, CTS, DTR, DSR | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 | |
Low voltage | ||
Directive 73/23/EEC | EN60950 (KVM transmitters) | |
Ambient conditions | ||
Operating temperature | -20 ... 50 °C (-4 ... 122 °F) | |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Relative humidity | 0 ... 90% (noncondensing) | |
Shock resistance | 30g, 11 ms, all axis | |
Vibration resistance | 5 ... 100 Hz 1G, 12 m/s2 | |
Mechanical specifications | ||
Degree of protection | Type 4X ( stainless steel ) Type 4 ( painted steel ) IP66 |
|
Material | Bezel: black painted steel or 316L satinless steel | |
Installation | panel mount panel cutout: 536 x 358 mm (21.1 x 14.1 inch) |
|
Mass | Main unit: 15.9 kg (35 lb) Transmitter "K4": 0.3 kg (0.7 lbs) Transmitter "K5": 0.3 kg (0.7 lbs) |
|
Dimensions | Main unit: 572 x 394 x 76 mm (22.5 x 15.5 x 3.0 inch) Transmitter "K4": 104 x 135 x 36 mm (4.1 x 5.3 x 1.4 inch) Transmitter "K5": 104 x 135 x 36 mm (4.1 x 5.3 x 1.4 inch) |
|
Data for application in connection with hazardous areas | ||
Certificate | DEMKO 12 ATEX 1107369X![]() ![]() |
|
Certificate | PF15CERTB098X![]() |
|
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012/A11:2013 EN 60079-15:2010 EN 60079-31:2014 ("B1" version) |
|
IECEx approval | IECEx UL 12.0028X | |
International approvals | ||
UL approval | UL Listing (E190294) for Class I Div 2, Groups A, B, C, D Class II Div 2, Groups F, G UL Listing (E185778) for Ordinary Locations |
System | Classcode |
---|---|
ECLASS 13.0 | 27330201 |
ECLASS 12.0 | 27330201 |
ECLASS 11.0 | 27330201 |
ECLASS 10.0.1 | 27330201 |
ECLASS 9.0 | 27330201 |
ECLASS 8.0 | 27339090 |
ECLASS 5.1 | 27242402 |
ETIM 9.0 | EC001428 |
ETIM 8.0 | EC001428 |
ETIM 7.0 | EC001428 |
ETIM 6.0 | EC001428 |
ETIM 5.0 | EC001428 |
UNSPSC 12.1 | 39121106 |
The KM8221 panel mount industrial monitor is designed for continuous use in harsh environments commonly found in industrial manufacturing, oil & gas, and chemical applications.
This 21.5" monitor features an optional touchscreen and choice of three KVM types. The KVM monitor allows the display to connect to the host PC up to 400 m (1300 ft).
The front bezel is rated Type 4/4X.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - VisuNet IND - Rugged HMI Solution Supports Automated Loading | ENG | 165 KB |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
DM82xx, KM82xx, RM82xx, and PC82xx Series Installation and Operation Manual-Hardware Manual | ENG | 7752 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 226 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
ATEX Certificate | DEMKO 12 ATEX 1107369X | ALL | 1877 KB | |
ATEX Certificate | PF15CERTB098X | ALL | 151 KB | |
UL General Purpose | E185778 (NWGQ, NWGQ7) | ALL | 174 KB | |
UL Hazardous Location | E190294 (NWHP, NWHP7) | ALL | 341 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-B082B | ALL | 164 KB |