Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Hent hele databladet som PDF:
Uddrag af datablad: Tekniske data for
RAS 20
Produkt beskrivelse |
Accessory DGE |
Mechanical specifications |
Material | PA 6 GF30 |
Mass | 25 g |
Dimensions | |
| Height | 25 mm |
| Width | 30 mm |
| Depth | 12 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270992 |
ECLASS 12.0 | 27270992 |
ECLASS 11.0 | 27270992 |
ECLASS 10.0.1 | 27270992 |
ECLASS 9.0 | 27270992 |
ECLASS 8.0 | 27270990 |
ECLASS 5.1 | 27279290 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 39121528 |
Details:
RAS 20
Tilhørende produkter:
RAS 20
Accessory of |
|
|
|
Rubber profile, Accessories for closing edge protection, suitable for designs of ø11–12 mm, Simple to customize to application, Packaging unit: 50 mfa |
|