Support Industrielle sensorer
Support Explosion Protection

Mounting aid MH-R2-03

MH-R2-03
  • Mounting bracket
  • For rear mounting
  • Simple and fast mounting

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Hent hele databladet som PDF:


Uddrag af datablad: Tekniske data for   MH-R2-03

Produkt beskrivelse
Mounting aid for R2 series, Mounting bracket
Mechanical specifications
MaterialStainless steel
Massapprox. 15 g
MountingFixing screws , 2 x M2 allen head screws included with delivery
General information
Scope of deliveryMounting bracket , Fixing screws , SW1.5 Allen wrench

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273701
ECLASS 11.027273701
ECLASS 10.0.127273701
ECLASS 9.027273701
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: MH-R2-03

Design / Simulation: MH-R2-03

Language Selection:
CADSprogFil typeFil størrelse
CAD 3-D / CAD 3-DALLSTP54 KB
CAD Portal / CAD PortalALLLINK---

Tilhørende produkter: MH-R2-03

Accessory of
Thru-beam sensor for standard applications, miniature design, 2000 mm detection range, red light, dark on, PNP output, 200 mm fixed cable with plug M8, 3-pin, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Long sensor range with high power modefa
Thru-beam sensor for standard applications, miniature design, 2000 mm detection range, red light, light on, PNP output, 200 mm fixed cable with plug M8, 3-pin, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Long sensor range with high power modefa
Retroreflective sensor for standard applications, miniature design, polarization filter, 1000 mm detection range, red light, dark on, PNP output, 200 mm fixed cable with plug M8, 3-pin, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Integrated polarization filter allows the detection of reflective objects, Extremely long detection range paves the way for new applicationsfa
Retroreflective sensor for standard applications, miniature design, polarization filter, 1000 mm detection range, red light, dark on, NPN output, 2 m fixed cable, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Integrated polarization filter allows the detection of reflective objects, Extremely long detection range paves the way for new applicationsfa
Retroreflective sensor for standard applications, miniature design, polarization filter, 1000 mm detection range, red light, dark on, PNP output, 2 m fixed cable, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Integrated polarization filter allows the detection of reflective objects, Extremely long detection range paves the way for new applicationsfa
Retroreflective sensor for standard applications, miniature design, polarization filter, 1000 mm detection range, red light, dark on, PNP output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Integrated polarization filter allows the detection of reflective objects, Extremely long detection range paves the way for new applicationsfa
Retroreflective sensor for standard applications, miniature design, polarization filter, 1000 mm detection range, red light, dark on, NPN output, 400 mm fixed cable with plug M8, 3-pin, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Integrated polarization filter allows the detection of reflective objects, Extremely long detection range paves the way for new applicationsfa
Laser retroreflective sensor, ultra-small design with M2 mounting, polarization filter, 2000 mm detection range, dark on, NPN output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser retroreflective sensor, ultra-small design with M2 mounting, polarization filter, 2000 mm detection range, dark on, PNP output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser retroreflective sensor, ultra-small design with M2 mounting, polarization filter, 2000 mm detection range, light on, PNP output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser retroreflective sensor, ultra-small design with M2 mounting, polarization filter, 2000 mm detection range, dark on, PNP output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser retroreflective sensor, ultra-small design with M2 mounting, polarization filter, 2000 mm detection range, dark on, PNP output, 200 mm fixed cable with plug M8, 3-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Thru-beam sensor for standard applications, miniature design, 2000 mm detection range, red light, light on, NPN output, 2 m fixed cable, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Extremely large detection range in Long Range Mode, Option of switching to high precision mode for greater switching accuracyfa
Thru-beam sensor for standard applications, miniature design, 2000 mm detection range, red light, light on, NPN output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Extremely large detection range in Long Range Mode, Option of switching to high precision mode for greater switching accuracyfa
Thru-beam sensor for standard applications, miniature design, 2000 mm detection range, red light, light on, PNP output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Extremely large detection range in Long Range Mode, Option of switching to high precision mode for greater switching accuracyfa
Retroreflective sensor for standard applications, miniature design, polarization filter, 1000 mm detection range, red light, light on, NPN output, 2 m fixed cable, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Integrated polarization filter allows the detection of reflective objects, Extremely long detection range paves the way for new applicationsfa
Retroreflective sensor for standard applications, miniature design, polarization filter, 1000 mm detection range, red light, light on, PNP output, 2 m fixed cable, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Integrated polarization filter allows the detection of reflective objects, Extremely long detection range paves the way for new applicationsfa
Laser thru-beam sensor, ultra-small design with M2 mounting, 1000 mm detection range, light on, NPN output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser thru-beam sensor, ultra-small design with M2 mounting, 1000 mm detection range, light on, PNP output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Retroreflective sensor for standard applications, miniature design, polarization filter, 1000 mm detection range, red light, light on, PNP output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Integrated polarization filter allows the detection of reflective objects, Extremely long detection range paves the way for new applicationsfa
Laser retroreflective sensor, ultra-small design with M2 mounting, polarization filter, 2000 mm detection range, light on, NPN output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser retroreflective sensor, ultra-small design with M2 mounting, polarization filter, 2000 mm detection range, light on, PNP output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Retroreflective sensor for standard applications, miniature design, polarization filter, 1000 mm detection range, red light, dark on, NPN output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Integrated polarization filter allows the detection of reflective objects, Extremely long detection range paves the way for new applicationsfa
Retroreflective sensor for standard applications, miniature design, polarization filter, 1000 mm detection range, red light, light on, NPN output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Integrated polarization filter allows the detection of reflective objects, Extremely long detection range paves the way for new applicationsfa
Laser retroreflective sensor, ultra-small design with M2 mounting, polarization filter, 2000 mm detection range, dark on, NPN output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser retroreflective sensor, ultra-small design with M2 mounting, polarization filter, 2000 mm detection range, light on, NPN output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser thru-beam sensor, ultra-small design with M2 mounting, 10 m detection range, light on, PNP output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser thru-beam sensor, ultra-small design with M2 mounting, 10 m detection range, light on, NPN output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser thru-beam sensor, ultra-small design with M2 mounting, 1000 mm detection range, dark on, NPN output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser thru-beam sensor, ultra-small design with M2 mounting, 1000 mm detection range, dark on, PNP output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser thru-beam sensor, ultra-small design with M2 mounting, 1000 mm detection range, light on, NPN output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser thru-beam sensor, ultra-small design with M2 mounting, 1000 mm detection range, dark on, NPN output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser thru-beam sensor, ultra-small design with M2 mounting, 1000 mm detection range, dark on, PNP output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser thru-beam sensor, ultra-small design with M2 mounting, 1000 mm detection range, light on, PNP output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser thru-beam sensor, ultra-small design with M2 mounting, 1000 mm detection range, dark on, PNP output, 200 mm fixed cable with plug M8, 3-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser thru-beam sensor, ultra-small design with M2 mounting, 10 m detection range, dark on, NPN output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser thru-beam sensor, ultra-small design with M2 mounting, 10 m detection range, dark on, PNP output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser thru-beam sensor, ultra-small design with M2 mounting, 10 m detection range, light on, NPN output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser thru-beam sensor, ultra-small design with M2 mounting, 10 m detection range, dark on, NPN output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser thru-beam sensor, ultra-small design with M2 mounting, 10 m detection range, dark on, PNP output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser thru-beam sensor, ultra-small design with M2 mounting, 10 m detection range, light on, PNP output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Laser thru-beam sensor, ultra-small design with M2 mounting, 10 m detection range, dark on, PNP output, 200 mm fixed cable with plug M8, 3-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraintsfa
Thru-beam sensor for standard applications, miniature design, 2000 mm detection range, red light, dark on, NPN output, 2 m fixed cable, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Extremely large detection range in Long Range Mode, Option of switching to high precision mode for greater switching accuracyfa
Thru-beam sensor for standard applications, miniature design, 2000 mm detection range, red light, dark on, PNP output, 2 m fixed cable, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Extremely large detection range in Long Range Mode, Option of switching to high precision mode for greater switching accuracyfa
Thru-beam sensor for standard applications, miniature design, 2000 mm detection range, red light, light on, PNP output, 2 m fixed cable, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Option of switching to high precision mode for greater switching accuracyfa
Thru-beam sensor for standard applications, miniature design, 2000 mm detection range, red light, dark on, NPN output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Extremely large detection range in Long Range Mode, Option of switching to high precision mode for greater switching accuracyfa
Thru-beam sensor for standard applications, miniature design, 2000 mm detection range, red light, dark on, PNP output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Extremely large detection range in Long Range Mode, Option of switching to high precision mode for greater switching accuracyfa
Triangulation sensor with background suppression for standard applications, miniature design, 15 mm detection range, red light, light on, NPN output, 2 m fixed cable, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Extremely small light spot for very high switching point accuracy, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the colorfa
Laser triangulation sensor with background suppression, ultra-small design with M2 mounting, 15 mm sensing range, light on, NPN output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Precision object detection, almost irrespective of the colorfa
Laser triangulation sensor with background suppression, ultra-small design with M2 mounting, 15 mm sensing range, light on, PNP output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Extremely small light spot for very high switching point accuracy, Precision object detection, almost irrespective of the colorfa
Laser triangulation sensor with background suppression, ultra-small design with M2 mounting, 15 mm sensing range, light on, PNP output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Extremely small light spot for very high switching point accuracy, Precision object detection, almost irrespective of the colorfa
Laser triangulation sensor with background suppression, ultra-small design with M2 mounting, 15 mm sensing range, light on, PNP output, 200 mm fixed cable with plug M8, 3-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Extremely small light spot for very high switching point accuracy, Precision object detection, almost irrespective of the colorfa
Laser triangulation sensor with background suppression, ultra-small design with M2 mounting, 15 mm sensing range, light on, NPN output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Extremely small light spot for very high switching point accuracy, Precision object detection, almost irrespective of the colorfa
Triangulation sensor with background suppression for standard applications, miniature design, 15 mm detection range, red light, light on, PNP output, 200 mm fixed cable with plug M8, 4-pin, High-performance miniature photoelectric sensors, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Extremely small light spot for very high switching point accuracy, Highly visible light spot, even on dark materialsfa
Triangulation sensor with background suppression for standard applications, miniature design, 15 mm detection range, red light, light on, PNP output, 2 m fixed cable, High-performance miniature photoelectric sensors, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Extremely small light spot for very high switching point accuracy, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the colorfa
Triangulation sensor with background suppression for standard applications, miniature design, 15 mm detection range, red light, light on, NPN output, 200 mm fixed cable with plug M8, 4-pin, High-performance miniature photoelectric sensors, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Extremely small light spot for very high switching point accuracy, Highly visible light spot, even on dark materialsfa
Triangulation sensor with background suppression for standard applications, miniature design, 15 mm detection range, red light, light on, PNP output, 200 mm fixed cable with plug M8, 3-pin, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Extremely small light spot for very high switching point accuracy, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the colorfa
Triangulation sensor with background suppression for standard applications, miniature design, 20 mm detection range, red light, light on, NPN output, 2 m fixed cable, High-performance miniature photoelectric sensors, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Extremely small light spot for very high switching point accuracy, Highly visible light spot, even on dark materialsfa
Triangulation sensor with background suppression for standard applications, miniature design, 20 mm detection range, red light, light on, PNP output, fixed cable with M8 plug, High-performance miniature photoelectric sensors, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Improvement in machine availability with abrasion-resistant, antistatic glass front, Extremely small light spot for very high switching point accuracyfa
Triangulation sensor with background suppression for standard applications, miniature design, 20 mm detection range, red light, light on, PNP output, 200 mm fixed cable with plug M8, 4-pin, High-performance miniature photoelectric sensors, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Extremely small light spot for very high switching point accuracy, Highly visible light spot, even on dark materialsfa
Laser triangulation sensor with background suppression, ultra-small design with M2 mounting, 30 mm sensing range, light on, NPN output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Precision object detection, almost irrespective of the colorfa
Laser triangulation sensor with background suppression, ultra-small design with M2 mounting, 30 mm sensing range, light on, PNP output, 200 mm fixed cable with plug M8, 3-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Precision object detection, almost irrespective of the colorfa
Laser triangulation sensor with background suppression, ultra-small design with M2 mounting, 30 mm sensing range, light on, PNP output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Precision object detection, almost irrespective of the colorfa
Laser triangulation sensor with background suppression, ultra-small design with M2 mounting, 30 mm sensing range, light on, NPN output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Precision object detection, almost irrespective of the colorfa
Triangulation sensor with background suppression for standard applications, miniature design, 30 mm detection range, red light, light on, NPN output, 400 mm fixed cable with plug M8, 3-pin, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the colorfa
Triangulation sensor with background suppression for standard applications, miniature design, 60 mm adjustable sensing range, red light, light on, PNP output, fixed cable, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the color, Adjustable sensing rangefa
Triangulation sensor with background suppression for standard applications, miniature design, 60 mm adjustable sensing range, red light, light on, NPN output, 200 fixed cable with plug M8, 4-pin, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the color, Adjustable sensing rangefa
Triangulation sensor with background suppression for standard applications, miniature design, 120 mm adjustable sensing range, red light, light on, PNP output, fixed cable, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the color, Adjustable sensing rangefa
Triangulation sensor with background suppression for standard applications, miniature design, 120 mm adjustable sensing range, red light, light on, PNP output, 200 fixed cable with plug M8, 4-pin, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the color, Adjustable sensing rangefa
Triangulation sensor with background suppression for standard applications, miniature design, 120 mm adjustable sensing range, red light, light on, NPN output, 200 fixed cable with plug M8, 4-pin, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the color, Adjustable sensing rangefa
Triangulation sensor with background suppression for standard applications, miniature design, 120 mm adjustable sensing range, red light, light on, PNP output, fixed cable, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the color, Adjustable sensing rangefa
Triangulation sensor with background suppression for standard applications, miniature design, 60 mm adjustable sensing range, red light, light on, NPN output, 200 fixed cable with plug M8, 4-pin, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the color, Adjustable sensing rangefa
Triangulation sensor with background suppression for standard applications, miniature design, 60 mm adjustable sensing range, red light, light on, NPN output, fixed cable, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the color, Adjustable sensing rangefa
Triangulation sensor with background suppression for standard applications, miniature design, 60 mm adjustable sensing range, red light, light on, PNP output, 200 fixed cable with plug M8, 4-pin, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the color, Adjustable sensing rangefa
Triangulation sensor with background suppression for standard applications, miniature design, 120 mm adjustable sensing range, red light, light on, NPN output, 200 fixed cable with plug M8, 4-pin, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the color, Adjustable sensing rangefa
Triangulation sensor with background suppression for standard applications, miniature design, 120 mm adjustable sensing range, red light, light on, NPN output, fixed cable, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the color, Adjustable sensing rangefa
Triangulation sensor with background suppression for standard applications, miniature design, 120 mm adjustable sensing range, red light, light on, PNP output, 200 fixed cable with plug M8, 4-pin, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the color, Adjustable sensing rangefa
Triangulation sensor with background suppression for standard applications, miniature design, 60 mm adjustable sensing range, red light, light on, NPN output, fixed cable, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the color, Adjustable sensing rangefa
Triangulation sensor with background suppression for standard applications, miniature design, 60 mm adjustable sensing range, red light, light on, PNP output, 200 fixed cable with plug M8, 4-pin, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the color, Adjustable sensing rangefa
Triangulation sensor with background suppression for standard applications, miniature design, 120 mm adjustable sensing range, red light, light on, NPN output, fixed cable, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the color, Adjustable sensing rangefa
Triangulation sensor with background suppression for standard applications, miniature design, 60 mm adjustable sensing range, red light, light on, PNP output, fixed cable, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the color, Adjustable sensing rangefa
Laser triangulation sensor with background suppression, ultra-small design with M2 mounting, 30 mm sensing range, light on, PNP output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Precision object detection, almost irrespective of the colorfa
Triangulation sensor with background suppression for standard applications, miniature design, 30 mm detection range, red light, light on, NPN output, 2 m fixed cable, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the colorfa
Triangulation sensor with background suppression for standard applications, miniature design, 30 mm detection range, red light, light on, PNP output, 200 mm fixed cable with plug M8, 3-pin, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the colorfa
Triangulation sensor with background suppression for standard applications, miniature design, 30 mm detection range, red light, light on, PNP output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the colorfa
Triangulation sensor with background suppression for standard applications, miniature design, 30 mm detection range, red light, light on, NPN output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the colorfa
Triangulation sensor with background suppression for standard applications, miniature design, 30 mm detection range, red light, light on, PNP output, 2 m fixed cable, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the colorfa
Triangulation sensor with background suppression for standard applications, miniature design, 40 mm detection range, red light, light on, PNP output, fixed cable with M8 plug, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Improvement in machine availability with abrasion-resistant, antistatic glass front, Highly visible light spot, even on dark materialsfa
Triangulation sensor with background suppression for standard applications, miniature design, 40 mm detection range, red light, light on, PNP output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision detection of objects within the defined sensing range, almost irrespective of the colorfa
Triangulation sensor with background suppression for standard applications, miniature design, 40 mm detection range, red light, light on, NPN output, 2 m fixed cable, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision detection of objects within the defined sensing range, almost irrespective of the colorfa
Laser triangulation sensor with background suppression, ultra-small design with M2 mounting, 50 mm sensing range, light on, NPN output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Precision object detection, almost irrespective of the colorfa
Triangulation sensor with background suppression for standard applications, miniature design, 50 mm detection range, red light, light on, NPN output, 2 m fixed cable, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the color, Extremely long detection range paves the way for new applications fa
Laser triangulation sensor with background suppression, ultra-small design with M2 mounting, 50 mm sensing range, light on, NPN output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Precision object detection, almost irrespective of the colorfa
Laser triangulation sensor with background suppression, ultra-small design with M2 mounting, 50 mm sensing range, light on, PNP output, 2 m fixed cable, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Precision object detection, almost irrespective of the colorfa
Laser triangulation sensor with background suppression, ultra-small design with M2 mounting, 50 mm sensing range, light on, PNP output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Precision object detection, almost irrespective of the colorfa
Laser triangulation sensor with background suppression, ultra-small design with M2 mounting, 50 mm sensing range, light on, PNP output, 200 mm fixed cable with plug M8, 3-pin, Ultra-small housing design, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Precision object detection, almost irrespective of the colorfa
Triangulation sensor with background suppression for standard applications, miniature design, 50 mm detection range, red light, light on, PNP output, 200 mm fixed cable with plug M8, 3-pin, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the color, Extremely long detection range paves the way for new applications fa
Triangulation sensor with background suppression for standard applications, miniature design, 50 mm detection range, red light, light on, PNP output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the color, Extremely long detection range paves the way for new applications fa
Triangulation sensor with background suppression for standard applications, miniature design, 50 mm detection range, red light, light on, PNP output, 2 m fixed cable, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the color, Extremely long detection range paves the way for new applications fa
Triangulation sensor with background suppression for standard applications, miniature design, 50 mm detection range, red light, dark on, PNP output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the color, Extremely long detection range paves the way for new applications fa
Triangulation sensor with background suppression for standard applications, miniature design, 50 mm detection range, red light, light on, NPN output, 200 mm fixed cable with plug M8, 4-pin, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the color, Extremely long detection range paves the way for new applications fa
Laser triangulation sensor with background suppression, ultra-small design with M2 mounting, 80 mm sensing range, light on, PNP output, 200 mm fixed cable with plug M8, 4-pin, High-performance miniature photoelectric sensors, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Precision object detection, almost irrespective of the colorfa
Laser triangulation sensor with background suppression, ultra-small design with M2 mounting, 80 mm sensing range, light on, PNP output, 2 m fixed cable, High-performance miniature photoelectric sensors, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Precision object detection, almost irrespective of the colorfa
Laser triangulation sensor with background suppression, ultra-small design with M2 mounting, 80 mm sensing range, light on, NPN output, 2 m fixed cable, High-performance miniature photoelectric sensors, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Precision object detection, almost irrespective of the colorfa
Triangulation sensor with background suppression for standard applications, miniature design, 80 mm detection range, red light, light on, NPN output, 2 m fixed cable, High-performance miniature photoelectric sensors, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the color, Extremely long detection range paves the way for new applications fa
Laser triangulation sensor with background suppression, ultra-small design with M2 mounting, 80 mm sensing range, light on, NPN output, 200 mm fixed cable with plug M8, 4-pin, High-performance miniature photoelectric sensors, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Precision object detection, almost irrespective of the colorfa
Laser triangulation sensor with background suppression, ultra-small design with M2 mounting, 80 mm sensing range, light on, PNP output, 200 mm fixed cable with plug M8, 3-pin, High-performance miniature photoelectric sensors, DuraBeam Laser Sensors - durable and employable like an LED, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Precision object detection, almost irrespective of the colorfa
Triangulation sensor with background suppression for standard applications, miniature design, 80 mm sensing range, red light, light on, NPN output, 200 mm fixed cable with plug M8, 4-pin, High-performance miniature photoelectric sensors, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the colorfa
Triangulation sensor with background suppression for standard applications, miniature design, 80 mm sensing range, red light, light on, PNP output, 2 m fixed cable, High-performance miniature photoelectric sensors, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the color, Extremely long detection range paves the way for new applications fa
Triangulation sensor with background suppression for standard applications, miniature design, 80 mm sensing range, red light, light on, PNP output, 200 mm fixed cable with plug M8, 3-pin, Ultra-small housing design, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the color, Extremely long detection range paves the way for new applications fa
Triangulation sensor with background suppression for standard applications, miniature design, 80 mm sensing range, red light, light on, PNP output, 200 mm fixed cable with plug M8, 4-pin, High-performance miniature photoelectric sensors, 45° cable outlet for maximum mounting freedom under extremely tight space constraints, Highly visible light spot, even on dark materials, Precision object detection, almost irrespective of the colorfa