Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Hent hele databladet som PDF:
Produkt beskrivelse |
---|
Valve positioner and valve control module |
General specifications | ||
---|---|---|
Switching function | Normally open/closed (NO/NC) programmable | |
Output type | AS-Interface | |
Rated operating distance | 3 mm | |
Installation | flush mountable | |
Assured operating distance | 0 ... 2.43 mm | |
Reduction factor rAl | 0.5 | |
Reduction factor rCu | 0.45 | |
Reduction factor r304 | 1 | |
Reduction factor rSt37 | 1.2 | |
Nominal ratings | ||
Switching frequency | 0 ... 100 Hz | |
No-load supply current | ≤ 35 mA | |
Indicators/operating means | ||
LED PWR | AS-Interface voltage; LED green | |
LED IN | switching state (input); LED yellow | |
LED OUT | binary LED yellow/red yellow: switching state red: lead breakage/short-circuit |
|
Electrical specifications | ||
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface | |
Rated operating current | 100 mA | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Connection (system side) | V1-connector | |
Connection (valve side) | 0.5 m, PVC cable | |
Core cross section (valve side) | 0.75 mm2 | |
Degree of protection | IP67 | |
Material | ||
Housing | PBT | |
Dimensions | ||
Height | 33.5 mm | |
Width | 65 mm | |
Length | 36 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27273901 |
ECLASS 12.0 | 27273901 |
ECLASS 11.0 | 27220501 |
ECLASS 10.0.1 | 27220501 |
ECLASS 9.0 | 27220501 |
ECLASS 8.0 | 27220501 |
ECLASS 5.1 | 27220501 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Certificates | Certifikat nr. | Sprog | Fil type | Fil størrelse |
---|---|---|---|---|
Canada USA CSA Ordinary Location | 1007121 | ALL | 198 KB | |
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB |