Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Hent hele databladet som PDF:
Uddrag af datablad: Tekniske data for
NCN3-F31-B3-V1-K
Produkt beskrivelse |
Valve positioner and valve control module |
General specifications |
Switching function | Normally open/closed (NO/NC) programmable |
Output type | AS-Interface |
Rated operating distance | 3 mm |
Installation | flush mountable |
Assured operating distance | 0 ... 2.43 mm |
Reduction factor rAl | 0.5 |
Reduction factor rCu | 0.45 |
Reduction factor r304 | 1 |
Reduction factor rSt37 | 1.2 |
Nominal ratings |
Switching frequency | 0 ... 100 Hz |
No-load supply current | ≤ 35 mA |
Indicators/operating means |
LED PWR | AS-Interface voltage; LED green |
LED IN | switching state (input); LED yellow |
LED OUT | binary LED yellow/red yellow: switching state red: lead breakage/short-circuit |
Electrical specifications |
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface |
Rated operating current | 100 mA |
Compliance with standards and directives |
Standard conformity | |
| Electromagnetic compatibility | EN 50295:1999-10
|
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007
|
Approvals and certificates |
UL approval | cULus Listed, General Purpose |
CSA approval | cCSAus Listed, General Purpose |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Mechanical specifications |
Connection (system side) | 4-pin, M12 x 1 connector |
Connection (valve side) | 0.5 m, PVC cable |
Core cross section (valve side) | 0.75 mm2 |
Degree of protection | IP67 |
Material | |
| Housing | PBT |
Dimensions | |
| Height | 33.5 mm |
| Width | 65 mm |
| Length | 36 mm |
Note | valve voltage limited to 26,4 V max.; valve power 2,5 W max. |
Classifications
System | Classcode |
ECLASS 13.0 | 27273901 |
ECLASS 12.0 | 27273901 |
ECLASS 11.0 | 27220501 |
ECLASS 10.0.1 | 27220501 |
ECLASS 9.0 | 27220501 |
ECLASS 8.0 | 27220501 |
ECLASS 5.1 | 27220501 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NCN3-F31-B3-V1-K
Design / Simulation:
NCN3-F31-B3-V1-K
Approvals:
NCN3-F31-B3-V1-K
Tilhørende produkter:
NCN3-F31-B3-V1-K
Accessories |
|
|
|
Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa |
|
|
|
|
Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable greyfa |
|