Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Hent hele databladet som PDF:
Uddrag af datablad: Tekniske data for
41FR2
Nominal ratings |
Switching state indicator | NO contact |
Ambient conditions |
Ambient temperature | -40 ... 125 °C (-40 ... 257 °F) |
Mechanical specifications |
Housing material | Polycarbonate |
Sensing face | Polycarbonate |
Degree of protection | IP68 |
Dimensions | |
| Width | 16 mm |
| Depth | 16 mm |
| Length | 74.2 mm |
Note | ALNICO magnet |
Classifications
System | Classcode |
ECLASS 13.0 | 27274002 |
ECLASS 12.0 | 27274002 |
ECLASS 11.0 | 27270103 |
ECLASS 10.0.1 | 27270103 |
ECLASS 9.0 | 27270103 |
ECLASS 8.0 | 27270191 |
ECLASS 5.1 | 27270191 |
ETIM 9.0 | EC001487 |
ETIM 8.0 | EC001487 |
ETIM 7.0 | EC001487 |
ETIM 6.0 | EC001487 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31251510 |
Details:
41FR2
Tilhørende produkter:
41FR2
Accessory of |
|
|
|
Switching function: Normally open (NO), Output type: Reed Contact, Installation: non-flush, Output polarity: AC/DC, Output type: 2-wire AC/DC, Construction type: Rectangular, Series: Rectangular -Magnetic Prox. Switches, Threading: without, Operating voltage: 100 V DC, 250 mA 115 V AC, 250 mA, Connection type: Connector plug, Housing material: Polycarbonate, Degree of protection: IP68fa |
|