Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Hent hele databladet som PDF:
Uddrag af datablad: Tekniske data for
ICZ-MH50-10-T10
Produkt beskrivelse |
Spacers for code/data carrier |
Ambient conditions |
Storage temperature | -40 ... 250 °C (-40 ... 482 °F) |
Mechanical specifications |
Material | PTFE |
Dimensions | |
| Height | 10 mm |
| Diameter | 50 mm |
Note | Packaging unit, 100-piece |
Classifications
System | Classcode |
ECLASS 13.0 | 27273701 |
ECLASS 12.0 | 27273701 |
ECLASS 11.0 | 27273792 |
ECLASS 10.0.1 | 27273792 |
ECLASS 9.0 | 27273792 |
ECLASS 8.0 | 27279202 |
ECLASS 5.1 | 27279202 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31162301 |
Details:
ICZ-MH50-10-T10
Tilhørende produkter:
ICZ-MH50-10-T10
Accessory of |
|
|
|
Data carrierfa |
|