Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Hent hele databladet som PDF:
Uddrag af datablad: Tekniske data for
GL3-U/153
Produkt beskrivelse |
Miniature photoelectric slot sensor for the detection of small parts, U-shaped housing design, 3.15 mm slot width, infrared light, NPN outputs, fixed cable |
General specifications |
Light source | IRED , 940 nm |
Light type | IRED |
Slot width | 3.15 mm |
Slot depth | 3.15 mm |
Ambient light limit | 1000 Lux |
Functional safety related parameters |
MTTFd | 44332 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Electrical specifications |
Operating voltage | 5 ... 30 V DC |
Ripple | 10 % |
Emitter | |
| Light type | 940 nm IR light |
| Forward voltage | < 1.6 V
|
| Peak forward voltage | 30 V |
| Forward current | 50 mA |
| Reverse voltage | 5 V |
| Reverse current | ≤ 10 µA |
| Power dissipation | 75 mW |
Receiver | |
| Output type | NPN |
| C-E breakdown voltage | 30 V |
| E-C breakdown voltage | 5 V |
| Collector dark current | < 1 µA |
| Collector DC current | 20 mA |
| Power dissipation | 75 mW |
Output |
Signal output | 1 NPN , photo transistor |
Switching voltage | max. 30 V DC |
Switching current | 20 mA |
Response time | 25 µs |
Approvals and certificates |
EAC conformity | TR CU 020/2011 |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -20 ... 85 °C (-4 ... 185 °F) |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Mechanical specifications |
Core cross section | 4 x 0.08 mm2 |
Degree of protection | IP30 |
Connection | 610 mm, PVC cable , Individual colored wires |
Material | |
| Housing | PC |
Mass | 7 g |
Dimensions | |
| Height | 15.9 mm |
| Width | 6.35 mm |
| Depth | 24.7 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270909 |
ECLASS 12.0 | 27270909 |
ECLASS 11.0 | 27270909 |
ECLASS 10.0.1 | 27270909 |
ECLASS 9.0 | 27270909 |
ECLASS 8.0 | 27270909 |
ECLASS 5.1 | 27270909 |
ETIM 9.0 | EC002720 |
ETIM 8.0 | EC002720 |
ETIM 7.0 | EC002720 |
ETIM 6.0 | EC002720 |
ETIM 5.0 | EC002721 |
UNSPSC 12.1 | 39121528 |
Details:
GL3-U/153
Design / Simulation:
GL3-U/153