Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Hent hele databladet som PDF:
Uddrag af datablad: Tekniske data for
REF-H48
Produkt beskrivelse |
Reflector, rectangular 32 mm x 56 mm, mounting holes, fixing strap |
General specifications |
Construction type | rectangular |
Ambient conditions |
Ambient temperature | -30 ... 60 °C (-22 ... 140 °F) |
Mechanical specifications |
Material | PMMA/ABS |
Dimensions | 32 mm x 56 mm x 8.6 mm |
| Height | 56 mm |
| Width | 32 mm |
Mounting | mounting holes |
Classifications
System | Classcode |
ECLASS 13.0 | 27273601 |
ECLASS 12.0 | 27273601 |
ECLASS 11.0 | 27273601 |
ECLASS 10.0.1 | 27273601 |
ECLASS 9.0 | 27273601 |
ECLASS 8.0 | 27279203 |
ECLASS 5.1 | 27279203 |
ETIM 9.0 | EC002467 |
ETIM 8.0 | EC002467 |
ETIM 7.0 | EC002467 |
ETIM 6.0 | EC002467 |
ETIM 5.0 | EC002467 |
UNSPSC 12.1 | 39111818 |
Details:
REF-H48
Design / Simulation:
REF-H48