Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Hent hele databladet som PDF:
Uddrag af datablad: Tekniske data for
REF-MS21
Produkt beskrivelse |
Reflector with Micro-structure, round ø 21 mm, screw fixing M3 |
General specifications |
Construction type | circular |
Ambient conditions |
Ambient temperature | -20 ... 85 °C (-4 ... 185 °F) |
Mechanical specifications |
Material | PMMA/ABS |
Dimensions | Diameter: 21 mm |
| Diameter | 21 mm |
Mounting | screw fixing |
Classifications
System | Classcode |
ECLASS 13.0 | 27273601 |
ECLASS 12.0 | 27273601 |
ECLASS 11.0 | 27273601 |
ECLASS 10.0.1 | 27273601 |
ECLASS 9.0 | 27273601 |
ECLASS 8.0 | 27279203 |
ECLASS 5.1 | 27279203 |
ETIM 9.0 | EC002467 |
ETIM 8.0 | EC002467 |
ETIM 7.0 | EC002467 |
ETIM 6.0 | EC002467 |
ETIM 5.0 | EC002467 |
UNSPSC 12.1 | 39111818 |
Details:
REF-MS21
Design / Simulation:
REF-MS21