Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Hent hele databladet som PDF:
Uddrag af datablad: Tekniske data for
REF-A60AF
Produkt beskrivelse |
Reflector, rectangular 40 mm x 60 mm, mounting holes, self-adhesive |
General specifications |
Construction type | rectangular |
Ambient conditions |
Ambient temperature | -30 ... 65 °C (-22 ... 149 °F) |
Mechanical specifications |
Material | PMMA/ABS |
Dimensions | 60 mm x 40 mm x 7.5 mm |
| Height | 60 mm |
| Width | 40 mm |
Mounting | self-adhesive and mounting hole |
Classifications
System | Classcode |
ECLASS 13.0 | 27273601 |
ECLASS 12.0 | 27273601 |
ECLASS 11.0 | 27273601 |
ECLASS 10.0.1 | 27273601 |
ECLASS 9.0 | 27273601 |
ECLASS 8.0 | 27279203 |
ECLASS 5.1 | 27279203 |
ETIM 9.0 | EC002467 |
ETIM 8.0 | EC002467 |
ETIM 7.0 | EC002467 |
ETIM 6.0 | EC002467 |
ETIM 5.0 | EC002467 |
UNSPSC 12.1 | 39111818 |
Details:
REF-A60AF