Select Your Country
VAZ-2E2A-G20-ZPA1 ZPA Motor Roller Module
Key Benefits at a Glance
- Inputs for 3-wire sensors
- Outputs for DC roller motors (drum motors)
- Interface for coupling with adjacent zones
- Connection of motors and sensors via M8 connectors
- Operating mode, motor speed and start/stop ramp can be configured using the rotary switch
- Supply of 24 VDC, connection via insulation piercing technology with gold-plated contact pins
- Function indicator for power supply, inputs and outputs, and zone coupling
Show more




Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- FR
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsSoftwareRelated Products
Technical data of VAZ-2E2A-G20-ZPA1
Stand-alone G20 MDR module with integrated ZPA logic for 2 digital inputs and 2 connections for MDRs |
UL File Number | E223772 "For use in NFPA 79 Applications only" | |
Compatible roller motors | Interroll EC310, Interroll EC5000 24V AI (20W / 35W / 50W), Rulmeca BL3, Itoh Denki PM500XK, Itoh Denki PM500XC |
Switch | S1: motor speed; rotary switch, 10 positions S2: direction of rotation and start/stop ramp; rotary switch, 10 positions S3: operating mode, rotary switch, 10 positions | |
LED ERR | Motor fault; 2 yellow LEDs yellow: motor error flashing yellow: motor protection unit defective | |
LED PWR | Supply voltage UPWR; green LED | |
LED IN | switching state (input); 2 LED yellow | |
LED MOT | Motor active; 2 yellow LEDs | |
LED XIN | Zone coupling input active; 2 yellow LEDs | |
LED XOUT | Zone coupling output active; 2 yellow LEDs |
Rated operating voltage | Ue | 18 V ... 30 V DC PELV (via UPWR) |
Rated operating current | Ie | ≤ 30 mA (Closed-circuit current) max. 10 A (<2 s) |
Surge protection | UPWR: overvoltage category II, securely isolated power supply (PELV) |
Interface type | Interface for coupling zones with one input and one output for control signals X1 | |
Physical | 4-pin M12 socket Electronic output: PNP, overload and short-circuit proof (X1OUT) Input: PNP, galvanically isolated, potential-free (X1IN) | |
Load current | Input: ≤ 8 mA (internally limited) Output: 10 mA | |
Voltage | Input: max. 30 V DC Output (via UPWR): ≥ (UPWR - 2 V) | |
Switching point | in accordance with DIN EN 61131-2 (type 1) 0 (undamped): ≤ 0.5 mA 1 (damped): ≥ 2 mA |
Interface type | Interface for coupling zones with one input and one output for control signals X2 | |
Physical | M12 connector, 4-pin Electronic output: PNP, overload and short-circuit proof (X2OUT) Input: PNP, galvanically isolated, potential-free (X2IN) | |
Load current | Input: ≤ 8 mA (internally limited) Output: 10 mA | |
Voltage | Input: max. 30 V DC Output (via UPWR): ≥ (UPWR - 2 V) | |
Switching point | in accordance with DIN EN 61131-2 (type 1) 0 (undamped): ≤ 0.5 mA 1 (damped): ≥ 2 mA |
Number/Type | 2 Inputs for 3-wire sensors (PNP), DC | |
Supply | via UPWR | |
Current loading capacity | 500 mA , overload and short-circuit protected | |
Input current | ≤ 8 mA (limited internally) | |
Switching point | according to DIN EN 61131-2 0 (undamped) ≤ 0.5 mA 1 (damped) ≥ 2.0 mA | |
Input filter | 10 ms |
Number/Type | 2 outputs for DC roller motors (MOT1, MOT2) | |
Supply | via UPWR | |
Current | 3.5 A continuous current , 5 A (<2 s) , max. 7.5 A (<0,3 s) per motor | |
Overload protection | Fuse 5 A, I2t = 53.7 A2s per motor | |
Velocity signal | US | 1.4 … 13 V at no-load Ri = 5.6 kΩ, RLOAD ≥ 35 kΩ Control using rotary switch S1 |
Rotation direction signal | UD | low: high impedance high; ≥ (UPWR - 1.0 V) in no-load operation Ri = 5.6 kΩ, RLOAD ≥ 5 kΩ Control using rotary switch S2 |
Motor fault | NPN digital input, U0 = 14 V, Ri = 34 kΩ 0 (no error) ≥ 125 µA 1 (error) ≤ 25 µA |
Electromagnetic compatibility | |||||
|
Degree of protection | EN 60529:2000 | |
Input | EN 61131-2:2007 | |
Emitted interference | EN 61000-6-4:2007 | |
Noise immunity | EN 61000-6-2:2005 , EN 61326-1:2006 |
Ambient temperature | -30 ... 60 °C (-22 ... 140 °F) | |
Storage temperature | -30 ... 85 °C (-22 ... 185 °F) | |
Relative humidity | 85 % non-condensing | |
Climatic conditions | For indoor use only | |
Altitude | ≤ 2000 m above MSL | |
Shock and impact resistance | 30 g, 11 ms in 6 spatial directions, 3 shocks 10 g, 16 ms in 6 spatial directions, 1000 shocks | |
Vibration resistance | 0.75 mm 10 ... 57 Hz , 5 g 57 ... 150 Hz, 20 cycles | |
Pollution degree | 2 |
Degree of protection | IP65 in accordance with EN 60529 (not certified by UL) | ||||||||||
Connection | PWR: insulation piercing technology Black flat cable Inputs/outputs: M8 round plug connector in accordance with EN 61076-2-104 Inputs: LF004-GS1-A (4-pin, bushing contacts, screw lock, A-coded) Matching connector: LM004-Gx1-A or similar Outputs: NF005-SS1-B (5-pin, bushing contacts, snap lock, B-coded) Matching connector: NM005-Sx1-B or similar Zone coupling: M12 round plug connector in accordance with EN 61076-2-101 X1: M12, 4-pin, bushing contacts, screw-locking, A-coded Female connector: M12, 4-pin, connector contacts, screw-locking, A-coded X2: M12, 4-pin, connector contacts, screw-locking, A-coded Female connector: M12, 4-pin, bushing contacts, screw-locking, A-coded | ||||||||||
Mass | 310 g | ||||||||||
Dimensions | |||||||||||
| |||||||||||
Mounting | 2 clips with ∅ 8 mm drill hole | ||||||||||
Cable length | 1 m (inputs/outputs) , 1.5 m (zone coupling), max. 30 m | ||||||||||
Note | The flat cable routing is designed for 100 actuation cycles |
Related News and Applications
Read more on news and applications related to this product.